(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Color migration does not occur.
· Rubber has elasticity at normal temperature, for anti-slip/anti-vibration and soundproofing effects.
· Excellent heat resistance weathering, weatherproofing, insulation, and chemical resistance.
· When burned it does not emit toxic gases
Part Number |
---|
EG2-81 |
EG2-83 |
EG2-91 |
EG2-93 |
EG3-81 |
EG3-83 |
EG3-91 |
EG3-93 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Color | Thickness (mm) |
---|---|---|---|---|---|---|---|---|
฿ 369.72 | SAFETY/PROTECTION SUPPLIES | 1 Piece(s) | 10 Day(s) | 300×300 | Brown | 1 | ||
฿ 608.56 | SAFETY/PROTECTION SUPPLIES | 1 Piece(s) | 19 Day(s) | 300×300 | Brown | 3 | ||
฿ 66.67 | SAFETY/PROTECTION SUPPLIES | 1 Piece(s) | 12 Day(s) | 100 x 100 | Brown | 1 | ||
฿ 129.53 | SAFETY/PROTECTION SUPPLIES | 1 Piece(s) | 19 Day(s) | 100 x 100 | Brown | 3 | ||
฿ 372.46 | SAFETY/PROTECTION SUPPLIES | 1 Piece(s) | 12 Day(s) | 300×300 | Gray | 1 | ||
฿ 612.44 | SAFETY/PROTECTION SUPPLIES | 1 Piece(s) | 12 Day(s) | 300×300 | Gray | 3 | ||
฿ 66.67 | SAFETY/PROTECTION SUPPLIES | 1 Piece(s) | 14 Day(s) | 100 x 100 | Gray | 1 | ||
฿ 129.53 | SAFETY/PROTECTION SUPPLIES | 1 Piece(s) | 19 Day(s) | 100 x 100 | Gray | 3 |
Loading...
Types of safety and protection goods | Non-Slip | Specifications | Anti-vibration/Anti-noise | Shape | Rectangle |
---|---|---|---|---|---|
Material | Elastomer rubber | Number of circuits(months) | 1 |
How can we improve?
How can we improve?