1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brace Stand (Part Number)

Brace Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,382.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Use for ceiling work assistance, load fixing, cargo bar, furniture stay, etc. Also use the "Support stand receiving bracket," that can be used at both ends. Note: Quantity is 1 pc each.

[Features]
· For prevention of load collapsing on load carts.
· For temporary installation of curing sheets and tents.
· Use the substitute tip parts to fix more securely.
· If separately obtained parts are used, the scope of work will become increasingly wider.
· Core material uses steel pipe.
· Has the same outward appearance and warmth as natural wood materials.
· Thanks to an antibacterial compound, cleanliness is maintained.

 
Part Number
KTSD-125
KTSD-250
KTSD-290
KTSD-390
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)

฿ 1,382.42

SAFETY/PROTECTION SUPPLIES 1 Piece(s) 1 Day(s) 750~1,250

฿ 1,658.22

SAFETY/PROTECTION SUPPLIES 1 Piece(s) 1 Day(s) 1,450~2,500

฿ 1,807.75

SAFETY/PROTECTION SUPPLIES 1 Piece(s) 5 Day(s) 1,600~2,900

฿ 2,319.50

SAFETY/PROTECTION SUPPLIES 1 Piece(s) 1 Day(s) 2,100~3,900

Loading...

  1. 1

Basic Information

Types of safety and protection goods Tension Rod Color Ivory Application Support Supplies
Qty. 1P×1