1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sponge (with Adhesive Tape) (Part Number)

SAFETY/PROTECTION SUPPLIES

Sponge (with Adhesive Tape)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 80.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
KSR-57
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 80.71

SAFETY/PROTECTION SUPPLIES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Types of safety and protection goods Non-Slip Specifications Scratches Prevention Shape Irregular Shaped Type
Size(mm) 13×55 Thickness(mm) 5 Material Sponge
Number of circuits(months) 4 With Adhesion W/ Adhesive Tape