1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Two Wheel Caster (Plate Type) (Part Number)

Two Wheel Caster (Plate Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 104.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Plate type twin-wheel caster. [Applications]Commercial facility displays, office data communication equipment, etc.

Part Number
KWP-30
KWP-31S
KWP-40
KWP-41S
KWP-50
KWP-51S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 104.96

CASTERS 1 Piece(s) Quote 44~35.00No19.6191928.528.53032

฿ 111.92

CASTERS 1 Piece(s) Quote 44~35.00With Rotation Stopper19.6191928.528.53033

฿ 114.01

CASTERS 1 Piece(s) Quote 57~35.00No29.4262638384040

฿ 120.37

CASTERS 1 Piece(s) Quote 57~35.00With Rotation Stopper29.4262638384040

฿ 126.80

CASTERS 1 Piece(s) Quote 6635.01~80.00No39.2262638385044

฿ 132.00

CASTERS 1 Piece(s) Quote 6635.01~80.00With Rotation Stopper39.2262638385045

Loading...

  1. 1

Basic Information

Caster Type Dual Wheels Wheel Material Nylon Mounting Hole Type Round hole
Application Commercial Facilities Display / OA equipment, information and communication equipment 1P Qty.(pcs.) 1