(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Plate type twin-wheel caster. [Applications]Commercial facility displays, office data communication equipment, etc.
Part Number |
---|
KWP-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 126.80 | CASTERS | 1 Piece(s) | Quote | 66 | 35.01~80.00 | No | 39.2 | 26 | 26 | 38 | 38 | 50 | 44 |
Loading...
Caster Type | Dual Wheels | Wheel Material | Nylon | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Commercial Facilities Display / OA equipment, information and communication equipment | 1P Qty.(pcs.) | 1 |
How can we improve?
How can we improve?