1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fixed Nylon Caster (Part Number)

Fixed Nylon Caster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Information]
· Caster type: Plate type fixed / load range (daN): Synthetic rubber / stopper: None / wheel material: Stainless steel
/ number contained in a pack (pcs.): 1

 
Part Number
KHN-251
KHN-252
KHN-321
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Color

฿ 49.53

CASTERS 1 Piece(s) 5 Day(s) -359.8192512White

฿ 38.74

CASTERS 1 Piece(s) Same day 10359.8192512Black

฿ 57.15

CASTERS 1 Piece(s) 5 Day(s) -4217.6203214White

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Load Range(daN) ~35.00 Stopper (Detail) No
Wheel Material Nylon Mounting Hole Type Round holes (two holes) Mounting Hole Pitch, Long Length Direction L1(mm) 29
Plate Length L(mm) 36 Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / Factory facilities 1P Qty.(pcs.) 1