1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

J Hook (Part Number)

J Hook
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 72.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product Information]
· Shape: Single hook
· Hook part material: Iron
· Fixing method: Screw fixing type
/ Size W (mm) / 16
/ Size H (mm) / 61
/ Size D (mm) / 43
/ 1P packet (pc) / 1
/ Surface processing: Nickel plating

 
Part Number
KFB-41
KFW-42
KNPF-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN code Ordering Code

฿ 82.86

HIKARI 1 Piece(s) 10 Day(s) Black4535395004730381-5391

฿ 82.86

HIKARI 1 Piece(s) 10 Day(s) White4535395004747381-5404

฿ 72.39

HANGING HARDWARE HOOKS 1 Piece(s) 10 Day(s) Silver (Nickel plating color)--

Loading...

  1. 1

Basic Information

Hooking bracket/Hook type Hook for Interior Hook type for interior Single (J / L type) Shape Single Hook
Material Steel Surface Treatment Nickel Plating Qty. 1
Fixation Method Screw fixture type D(mm) 9.5 A(mm) 16
L(mm) 61 d(mm) 4 Hanging Load(N/kgf) 68.6/7