(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Includes a magnet, so it can be attached to a door or other surface when not in use to prevent loss. * Quantity: 1 Piece
Door Parts Type | Door stopper and doorstop | Size(mm) | 30×120×35 | Color | Black |
---|---|---|---|---|---|
Material | Natural Rubber |
Please check the type/dimensions/specifications of the part DS150-31 in the Door Stopper - Powerful Type series.
How can we improve?
How can we improve?