(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Safety protection material for pillars and corners.
[Features]
· Shock absorbent with excellent cushioning properties.
· Easy to mount with adhesive.
· Used to protect corners. (Adhesive type)
[Applications]
· For danger prevention on construction sites, factories and warehouses.
· As cushioning material in pillars and corners of parking lots and buildings.
Part Number |
---|
KSL220-20TW |
SL203-450 |
SL204-450 |
SL205-450 |
SL206-450 |
SRLY-450 |
SRLY-452 |
SRLY-453 |
SRLY-454 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Color | Size (Lateral) (mm) | Size (Length) (m) | Size (Thickness) (mm) | Size (Height) (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,343.96 | CUSHIONS | 1 Piece(s) | 12 Day(s) | Safety Protection | Black | 20 | 20 | 5 | 20 | 4535395038568 | 473-9574 | 1.4 | ||
฿ 189.51 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | Safety and Crime Prevention | Black | 20 | 0.45 | 3 | 20 | - | - | - | ||
฿ 196.63 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | Safety and Crime Prevention | Green | 20 | 0.45 | 3 | 20 | - | - | - | ||
฿ 211.28 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 14 Day(s) | Safety and Crime Prevention | Gray | 20 | 0.45 | 3 | 20 | - | - | - | ||
฿ 211.28 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | Safety and Crime Prevention | Yellow | 20 | 0.45 | 3 | 20 | - | - | - | ||
฿ 269.15 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | Safety and Crime Prevention | Yellow | 54 | 0.45 | - | 54 | - | - | - | ||
฿ 265.39 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | Safety and Crime Prevention | Gray | 54 | 0.45 | - | 54 | - | - | - | ||
฿ 267.94 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | Safety and Crime Prevention | Black | 54 | 0.45 | - | 54 | - | - | - | ||
฿ 265.39 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 19 Day(s) | Safety and Crime Prevention | Green | 54 | 0.45 | - | 54 | - | - | - |
Loading...
Shape | Angle Type | Material | Foam rubber (NBR) | Specifications | Adhesive Type |
---|---|---|---|---|---|
1P Qty.(pcs.) | 1 |
How can we improve?
How can we improve?