(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Corner Sponge.
[Features]
· Cushion material for protrusions and corners.
· Safety protection material using shock absorbent with excellent cushioning properties.
· Because of adhesive, this is easy to install.
[Applications]
· For danger prevention on construction sites, factories and warehouses.
· As cushioning material in pillars and corners of parking lots and buildings.
Part Number |
---|
PSRLY-450-1 |
SRK-30 |
SRK-55 |
SRLY-300 |
SRLY-301 |
SRLY-302 |
SRLY-303 |
SRLY-304 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Material | Size (Lateral) (mm) | Size (Longitudinal) (mm) | Size (Thickness) (mm) | Size (Height) (mm) | 1P Qty. (pcs.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 767.00 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 16 Day(s) | L-Type | Yellow | Foam rubber | 54 | 450 | - | 54 | 2 | ||
฿ 135.07 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | Same day | Irregular Shaped Type | Yellow | Foam rubber (NBR) | 30 | 70 | 8 | 30 | 1 | ||
฿ 392.00 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 16 Day(s) | Irregular Shaped Type | Yellow | Foam rubber (NBR) | 54 | 100 | 14 | 54 | 1 | ||
฿ 221.51 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | L-Type | Yellow | Foam rubber (NBR) | 30 | 450 | - | 30 | 1 | ||
฿ 221.51 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | L-Type | Gray | Foam rubber (NBR) | 30 | 450 | - | 30 | 1 | ||
฿ 206.86 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 14 Day(s) | L-Type | Green | Foam rubber (NBR) | 30 | 450 | - | 30 | 1 | ||
฿ 221.51 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | L-Type | Black | Foam rubber (NBR) | 30 | 450 | - | 30 | 1 | ||
฿ 206.86 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 14 Day(s) | L-Type | Brown | Foam rubber (NBR) | 30 | 450 | - | 30 | 1 |
Loading...
Application | Safety and Crime Prevention | Specifications | Adhesive Type |
---|
How can we improve?
How can we improve?