(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The mounting surface and cover open and close as a single unit, making screw-in installation easy and keeping the mounting surface hidden for visual simplicity.
Note: Each comes in a quantity of one.
Part Number |
---|
KDSP-1010 |
KDSP-310 |
KDSP-460 |
KLPG-434 |
KLPG-456 |
KLPG-934 |
KLPG-956 |
KLPY-433 |
KLPY-455 |
KLPY-933 |
KLPY-955 |
KLSP-1001 |
KLSP-301 |
KLSP-451 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Material | Size (Lateral) (mm) | Size (Longitudinal) (mm) | Size (Height) (mm) | Specifications | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,258.20 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | Type D | Black | Elastomer Resin | 61 | 1000 | 47 | Screw mounting | With 4 Screw | ||
฿ 444.59 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | Type D | Black | Elastomer Resin | 61 | 300 | 47 | Screw mounting | With 2 Screw | ||
฿ 613.96 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | Type D | Black | Elastomer Resin | 61 | 450 | 47 | Screw mounting | With 3 Screw | ||
฿ 203.99 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | L-Type | Gray | Flexible PVC | 30 | 450 | 30 | Tape Mounting | With tape | ||
฿ 393.53 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | L-Type | Gray | Flexible PVC | 50 | 450 | 50 | Tape Mounting | With tape | ||
฿ 320.72 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | L-Type | Gray | Flexible PVC | 30 | 900 | 30 | Tape Mounting | With tape | ||
฿ 700.08 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | L-Type | Gray | Flexible PVC | 50 | 900 | 50 | Tape Mounting | With tape | ||
฿ 205.88 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | L-Type | Yellow | Flexible PVC | 30 | 450 | 30 | Tape Mounting | With tape | ||
฿ 392.60 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | L-Type | Yellow | Flexible PVC | 50 | 450 | 50 | Tape Mounting | With tape | ||
฿ 320.72 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | L-Type | Yellow | Flexible PVC | 30 | 900 | 30 | Tape Mounting | With tape | ||
฿ 711.57 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 10 Day(s) | L-Type | Yellow | Flexible PVC | 50 | 900 | 50 | Tape Mounting | With tape | ||
฿ 2,175.82 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 12 Day(s) | L-Type | Yellow | Elastomer Resin | 74.5 | 1000 | 72.5 | Screw mounting | With 8 Screw, and 2 cap | ||
฿ 723.06 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 14 Day(s) | L-Type | Yellow | Elastomer Resin | 74.5 | 300 | 72.5 | Screw mounting | With 4 Screw, and 2 cap | ||
฿ 1,039.08 | SAFETY PROTECTION MATERIALS | 1 Piece(s) | 19 Day(s) | L-Type | Yellow | Elastomer Resin | 74.5 | 450 | 72.5 | Screw mounting | With 6 Screw, and 2 cap |
Loading...
Application | Safety and Crime Prevention | 1P Qty.(pcs.) | 1 |
---|
How can we improve?
How can we improve?