1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

REELL Torque Hinge MH12 (Part Number)

REELL Torque Hinge MH12
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Very smooth operability is achieved by keeping the difference between the static torque (moving from the stationary state) and the dynamic torque (rotating) within a small range of 10% or less.
· Less wear and tear and excellent durability.
· The weight is about 1/3 lighter when compared with a metal torque hinge of the same size.
· Has cleared 25,000 repetitions of an opening and closing test.
· Opening and closing angle: 270°.
· Operating temperature: 0°C to 60°C

Part Number
MH12-002
MH12-003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTorque
(N·m)
Order Code

฿ 1,300.00

SUGATSUNE 1 Piece(s) 21 Day(s) 101.2170-022-531

฿ 1,644.00

SUGATSUNE 1 Piece(s) 21 Day(s) 101.6170-022-532

Loading...

  1. 1

Basic Information

Length(mm) 36.6 Width(mm) 43 Main Body Material Glass Fiber Reinforced Polyamide
Main Body Type Damper, Torque, Spring Hinge Application Standard / Abrasion Resistance Mounting Method Screw
Additional Function Torque Function Mounting Hole Type Counterbored Main Body Finishing Foundation
Opening Degree(deg) 270