1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

REELL One-Way Torque Hinge PH35 (Part Number)

REELL One-Way Torque Hinge  PH35
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,268.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The zinc alloy torque hinge generates torque in one direction.
· The door, etc. can be operated smoothly because almost no reverse torque is generated.
· The number of hinges used can be reduced and cost saved because the torque is high (maximum 11.3N / m/1).
· Has cleared 20,000 repetitions of an opening and closing test.
· The operating torque in the torque generation direction is constant

Part Number
PH35-050-R-02
PH35-060-R-02
PH35-080-F-02
PH35-080-R-02
PH35-090-F-02
PH35-100-R-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTorque
(N·m)
Type Order Code

฿ 4,268.46

SUG HINGE 1 Piece(s) 3 Day(s) 105.65 (Closing Direction)Hinge Closing Direction Generation Type170-023-127

฿ 4,268.46

SUG HINGE 1 Piece(s) 5 Day(s) 106.78 (Closing Direction)Hinge Closing Direction Generation Type170-023-129

฿ 4,268.46

SUG HINGE 1 Piece(s) 3 Day(s) 109.04 (Opening direction)Hinge Opening Direction Generation Type170-023-132

฿ 4,268.46

SUG HINGE 1 Piece(s) 5 Day(s) 109.04 (Closing Direction)Hinge Closing Direction Generation Type170-023-133

฿ 4,268.46

SUG HINGE 1 Piece(s) 3 Day(s) 1010.17 (Opening direction)Hinge Opening Direction Generation Type170-023-134

฿ 4,268.46

SUG HINGE 1 Piece(s) 3 Day(s) 1011.3 (Closing Direction)Hinge Closing Direction Generation Type170-023-137

Loading...

  1. 1

Basic Information

Length(mm) 88.9 Width(mm) 63.5 Main Body Material Zinc Alloy
Main Body Type Damper, Torque, Spring Hinge Application Standard Mounting Method Screw
Additional Function Torque Function Mounting Hole Type Counterbored Opening Degree(deg) 180
Color Black Mounting Hole Presence