(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
NW-KF flange pipe fitting VP series welding flange according to ISO standard.
[Features]
· ISO-KF vacuum piping can be created by welding to the pipe.
· Standard material is SUS304 and SUS316L can also be selected in some cases.
[Applications]
· Ideal for making ISO-KF piping by welding to the piped
Part Number |
---|
VP3010 |
VP3010-50 |
VP3016-50 |
VP3025 |
VP3025-50 |
VP3040 |
VP3040-50 |
VP3050-50 |
VP3063 |
VP3063-50 |
VP3100 |
VP3125 |
VP3160 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flange Size (Nominal) | Dimension E (mm) |
---|---|---|---|---|---|---|---|
฿ 453.81 | IRE VACUUM PIPING COMPONENT | 1 Piece(s) | 6 Day(s) | NW10 | 10 | ||
฿ 780.35 | IRE VACUUM PIPING COMPONENT | 1 Piece(s) | 6 Day(s) | NW10 | 50 | ||
฿ 780.35 | IRE VACUUM PIPING COMPONENT | 1 Piece(s) | 6 Day(s) | NW16 | 50 | ||
฿ 514.28 | IRE VACUUM PIPING COMPONENT | 1 Piece(s) | 3 Day(s) | NW25 | 20 | ||
฿ 1,025.25 | IRE VACUUM PIPING COMPONENT | 1 Piece(s) | 14 Day(s) | NW25 | 50 | ||
฿ 671.50 | IRE VACUUM PIPING COMPONENT | 1 Piece(s) | 3 Day(s) | NW40 | 20 | ||
฿ 1,351.79 | IRE VACUUM PIPING COMPONENT | 1 Piece(s) | 6 Day(s) | NW40 | 50 | ||
฿ 1,841.60 | IRE VACUUM PIPING COMPONENT | 1 Piece(s) | 78 Day(s) | NW50 | 50 | ||
฿ 1,188.52 | IRE VACUUM PIPING COMPONENT | 1 Piece(s) | 6 Day(s) | NW63 | 20 | ||
฿ 2,331.41 | IRE VACUUM PIPING COMPONENT | 1 Piece(s) | 6 Day(s) | NW63 | 50 | ||
฿ 3,144.73 | IRE VACUUM PIPING COMPONENT | 1 Piece(s) | 6 Day(s) | NW100 | 25 | ||
฿ 6,759.44 | IRE VACUUM PIPING COMPONENT | 1 Piece(s) | 13 Day(s) | NW125 | 20 | ||
฿ 7,211.73 | IRE VACUUM PIPING COMPONENT | 1 Piece(s) | 6 Day(s) | NW160 | 20 |
Loading...
Type | Flange | Flange Shape | Standard | Flange Type | Short |
---|---|---|---|---|---|
Material | SUS304 |
How can we improve?
How can we improve?