1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Star Quick T10-15 (Part Number)

Star Quick T10-15
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,357.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It can be used as a part of the transmission mechanism together with the timing belt.
[Features]
· Timing pulley with shaft holes, keys and taps. It can be used immediately without hassle.
· Surface treatment and flange caulking can be selected to meet various needs.
[Application]
-Use in a wide range of equipment from large machines such as machine tools and injection molding machines to office automation equipment such as copiers and printers.

Part Number
S1-T10-15-12AF-10T2K
S1-T10-15-14AF-12T2K
S1-T10-15-16AF-10T2K
S1-T10-15-25AF-12T0K
S1-T10-15-26AF-28T2X
S1-T10-15-30BF-22T2K
S1-T10-15-40BF-16T2K
S2-T10-15-16AF-10T2K
S3-T10-15-28BF-17T1K
S3-T10-15-36BF-18T2K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(T)
Pulley Shape Surface Treatment Outermost diameter
(mm)
Keyway Shaft Hole Dia. H7
(mm)
Set screws Tapping

฿ 1,615.65

TIMING PULLEY 1 Piece(s) 7 Day(s) 1012ANo43Available10M4×52 places 90 degrees

฿ 1,357.72

TIMING PULLEY 1 Piece(s) 12 Day(s) 1014ANo47Available12M4×52 places 90 degrees

฿ 1,620.80

TIMING PULLEY 1 Piece(s) 12 Day(s) 1016ANo57Available10M4×52 places 90 degrees

฿ 2,004.47

TIMING PULLEY 1 Piece(s) 7 Day(s) 1025ANo86Available12-No

฿ 2,055.26

TIMING PULLEY 1 Piece(s) 7 Day(s) 1026ANo86No28M6×82 places 90 degrees

฿ 2,363.66

TIMING PULLEY 1 Piece(s) 7 Day(s) 1030BNo99Available22M6×82 places 90 degrees

฿ 2,493.07

TIMING PULLEY 1 Piece(s) 12 Day(s) 1040BNo131Available16M5×52 places 90 degrees

฿ 1,625.93

TIMING PULLEY 1 Piece(s) 12 Day(s) 1016ABlack oxide finish57Available10M4×52 places 90 degrees

฿ 2,508.19

TIMING PULLEY 1 Piece(s) 12 Day(s) 1028BElectroless Nickel Plating93Available17M5×5One Location

฿ 2,828.96

TIMING PULLEY 1 Piece(s) 12 Day(s) 1036BElectroless Nickel Plating118Available18M6×82 places 90 degrees

Loading...

  1. 1

Basic Information

Type Timing pulley Belt Series T10 Belt Width Used (mm)(mm) 15
Material Steel Pulley/Idler Pulley (No Bearing) Flange Available