1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ICF Standard Bolts and Washers (for Zero-Length Conversion Flanges)【25 Pieces Per Package】 (Part Number)

CSM VACUUM PIPING COMPONENT

ICF Standard Bolts and Washers (for Zero-Length Conversion Flanges)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 515.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Variety of Cosmotec fittings available from MISUMI.

[Features]
· Sold in a set of 25 pairs (25 bolts and 25 washers) (for conversion flanges and tap flanges).

 
Part Number
BW-M4X16L
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 515.59

CSM VACUUM PIPING COMPONENT 1 Pack(s)

25 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Type Related Components Material SUS304 Standard Size 34
Length L(mm) 16

Please check the type/dimensions/specifications of the part BW-M4X16L in the ICF Standard Bolts and Washers (for Zero-Length Conversion Flanges) series.