(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· No oil hole for stud diameters d1 ≤4 mm.
· There is an oil hole (lubrication plug) in heads of diameter d1 ≥5 mm to ≤10 mm.
· Studs with an outer diameter of ≥12 mm havean oil hole (grease nipple) in the stud head, the outer circumference and the terminal surface.
· Shield studs of diameter d1 ≤10 mm and seal types are grease sealed.
· Please lubricate others properly when using as they not contain grease.
Part Number |
---|
CF3FWBR |
CF3WBUUR |
CF4FWBR |
CF4WBUUR |
CF5FWBR |
CF5WBR |
CF5WBUUR |
CF8WBR |
CF8WBUUR |
CF10WBUUR |
CF18WBR |
CF18WBUUR |
CF20-1WBUUR |
CF20WBUUR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Roller Outer Dia. D (Ø) | Width C (mm) | Cam Follower Stud Screw (Coarse) (mm) | Material | Basic Load Rating: Dynamic Load (kN) | Basic Load Rating: Static Load (kN) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,717.00 | IKO CAM FOLLOWER | 1 Piece(s) | 30 Day(s) | - | 10 | 7 | 3 | Stainless Steel | 1.2 | 0.813 | Shield Type | ||
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | - | 10 | 7 | 3 | Carbon Steel | 1.5 | 1.02 | Seal Shape | ||
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | - | 12 | 8 | 4 | Stainless Steel | 1.65 | 1.27 | Shield Type | ||
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | 10 | 12 | 8 | 4 | Carbon Steel | 2.07 | 1.59 | Seal Shape | ||
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | - | 13 | 9 | 5 | Stainless Steel | 1.93 | 1.73 | Shield Type | ||
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | 10 | 13 | 9 | 5 | Carbon Steel | 2.52 | 2.14 | Shield Type | ||
฿ 100.00 | IKO CAM FOLLOWER | 1 Piece(s) | Quote | 10 | 13 | 9 | 5 | Carbon Steel | 2.52 | 2.14 | Seal Shape | ||
฿ 947.69 | IKO CAM FOLLOWER | 1 Piece(s) | Available | 3 Day(s) | - | 19 | 11 | 8 | Carbon Steel | 4.25 | 4.74 | Shield Type | |
฿ 1,244.99 | IKO CAM FOLLOWER | 1 Piece(s) | Available | 7 Day(s) | - | 19 | 11 | 8 | Carbon Steel | 4.25 | 4.74 | Seal Shape | |
฿ 1,308.93 | IKO CAM FOLLOWER | 1 Piece(s) | Available | 5 Day(s) | - | 22 | 12 | 10 | Carbon Steel | 5.43 | 6.89 | Seal Shape | |
฿ 1,683.60 | IKO CAM FOLLOWER | 1 Piece(s) | Available | 7 Day(s) | - | 40 | 20 | 18 | Carbon Steel | 14.8 | 25.2 | Shield Type | |
฿ 2,129.26 | IKO CAM FOLLOWER | 1 Piece(s) | Available | 7 Day(s) | - | 40 | 20 | 18 | Carbon Steel | 14.8 | 25.2 | Seal Shape | |
฿ 2,770.42 | IKO CAM FOLLOWER | 1 Piece(s) | Available | 7 Day(s) | - | 47 | 24 | 20 | Carbon Steel | 20.7 | 34.6 | Seal Shape | |
฿ 2,694.19 | IKO CAM FOLLOWER | 1 Piece(s) | Available | 7 Day(s) | - | 52 | 24 | 20 | Carbon Steel | 20.7 | 34.6 | Seal Shape |
Loading...
Product Category | Cam Followers | Roller Type | Spherical Outer Ring | Tightening Method | With hex socket |
---|---|---|---|---|---|
Cam Follower Type | Grease Nipple Mounting Tap Hole Type | Size Standards | Metric System | Roller Lining | No |
Shaft | Presence | Roller Guiding Method | Holder Mounted |
How can we improve?
How can we improve?