1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Inch System Cam Follower (Part Number)

Inch System Cam Follower
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Inch System Cam Follower from IKO.
- The roller outer diameter can be selected from 12.70 mm (½ inch) to 50.80 mm (2 inch).
- The roller width can be selected from 8.731 mm (11/32 inch) to 31.750 mm (1 ¼ inch).
- Models with a stud diameter d1 of 6.35 mm or less have no oil hole. Other models are provided with one oil hole each on the outside surface and end surface of the stud.

 
Part Number
CR16VB
CR16VBR
CR16VBUU
CR16VBUUR
CR20VBUU
CR24VB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Width C
(mm)
Roller Type Cam Follower Stud Screw (Coarse)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Shape

฿ 100.00

IKO CAM FOLLOWER 1 Piece(s) Quote 1025.40015.875Cylindrical Outer Ring11.11213.122.7Shield Type

฿ 100.00

IKO CAM FOLLOWER 1 Piece(s) Quote -25.40015.875Spherical Outer Ring11.11213.122.7Shield Type

฿ 100.00

IKO CAM FOLLOWER 1 Piece(s) Quote 1025.40015.875Cylindrical Outer Ring11.11213.122.7Seal Shape

฿ 100.00

IKO CAM FOLLOWER 1 Piece(s) Quote -25.40015.875Spherical Outer Ring11.11213.122.7Seal Shape

฿ 1,900.00

IKO CAM FOLLOWER 1 Piece(s) 30 Day(s) 1031.75019.050Cylindrical Outer Ring12.70023.631.7Seal Shape

฿ 100.00

IKO CAM FOLLOWER 1 Piece(s) Quote 1038.10022.225Cylindrical Outer Ring15.87528.240.1Shield Type

Loading...

  1. 1

Basic Information

Product Category Cam Followers Tightening Method With hex socket Cam Follower Type Standard
Material Carbon Steel Size Standards Inch Base Roller Lining No
Shaft Presence Roller Guiding Method Full rollers shape