1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transparent Duct Hose TXT (Part Number)

Transparent Duct Hose TXT
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Lightweight, good bending properties, and easy to bend (the bending radius can be taken to be the same as the bore diameter).
·It is made of PVC, which has high resistance to corrosion, oil, and aging.
·The transparency allows you to easily check the internal condition.
·The use of the dedicated cuff allows easy installation and piping work.
[Application]
·For environmental protection such as intake and exhaust of indoor and outdoor work sites.
·For suction and exhaust of powder during grinding of wood, metal, and ore.
·For all kinds f deodorization, dehumidification, drying, cold storage, and air conditioning.

Drawing

Duct hose TXT (transparent) drawing

Standard table

Duct hose TXT (transparent) standard table

Dimensions without tolerances are reference values.

Example of use

Mounting example

Duct hose TXT (transparent) with rubber cuff installation drawing

With rubber cuff

Property and performance information / test information

Pressure loss diagram

Duct hose TXT (transparent) airflow vs. pressure loss diagram

   Q: airflow (m^3/minute)
   U: average wind speed in the duct (m/sec)
   D: Duct nominal (mm)
△P: pressure loss per 1 m of duct (mmH2O/m)
The diagram shows the values when air is fed under standard conditions of 20°C temperature, 0.1 Mpa absolute pressure, and 75% humidity.

Part Number
TXT-32-20-L1
TXT-32-20-L2
TXT-32-20-L3
TXT-32-20-L4
TXT-32-20-L5
TXT-32-20-L6
TXT-32-20-L7
TXT-32-20-L8
TXT-32-20-L9
TXT-32-20-L10
TXT-32-[1-20/1]M
TXT-38-20-L1
TXT-38-20-L2
TXT-38-20-L3
TXT-38-20-L4
TXT-38-20-L5
TXT-38-20-L6
TXT-38-20-L7
TXT-38-20-L8
TXT-38-20-L9
TXT-38-20-L10
TXT-50-20-L1
TXT-50-20-L2
TXT-50-20-L3
TXT-50-20-L4
TXT-50-20-L5
TXT-50-20-L6
TXT-50-20-L7
TXT-50-20-L8
TXT-50-20-L9
TXT-50-20-L10
TXT-63-[1-20/1]M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Max. Allowable Pressure (below Ambient Temperature)
(MPa)
Minimum Bending Radius
(mm)
Nominal Length
(m)
Length
(m)

฿ 525.68

HOSE 1 Piece(s) 5 Day(s) 31.8380.02732321-

฿ 671.61

HOSE 1 Piece(s) 5 Day(s) 31.8380.02732322-

฿ 817.55

HOSE 1 Piece(s) 5 Day(s) 31.8380.02732323-

฿ 963.48

HOSE 1 Piece(s) 5 Day(s) 31.8380.02732324-

฿ 1,132.99

HOSE 1 Piece(s) 5 Day(s) 31.8380.02732325-

฿ 1,307.88

HOSE 1 Piece(s) 5 Day(s) 31.8380.02732326-

฿ 1,482.76

HOSE 1 Piece(s) 5 Day(s) 31.8380.02732327-

฿ 1,657.64

HOSE 1 Piece(s) 5 Day(s) 31.8380.02732328-

฿ 1,832.53

HOSE 1 Piece(s) 5 Day(s) 31.8380.02732329-

฿ 2,007.41

HOSE 1 Piece(s) 5 Day(s) 31.8380.027323210-

-

TYG RESIN HOSE 1 Piece(s) 5 Day(s) 31.8380.0273232-1 ~ 20

฿ 574.06

HOSE 1 Piece(s) 5 Day(s) 38.145.70.02538381-

฿ 768.77

HOSE 1 Piece(s) 5 Day(s) 38.145.70.02538382-

฿ 964.14

HOSE 1 Piece(s) 5 Day(s) 38.145.70.02538383-

฿ 1,199.33

HOSE 1 Piece(s) 5 Day(s) 38.145.70.02538384-

฿ 1,434.52

HOSE 1 Piece(s) 5 Day(s) 38.145.70.02538385-

฿ 1,669.71

HOSE 1 Piece(s) 5 Day(s) 38.145.70.02538386-

฿ 1,904.89

HOSE 1 Piece(s) 5 Day(s) 38.145.70.02538387-

฿ 2,140.08

HOSE 1 Piece(s) 5 Day(s) 38.145.70.02538388-

฿ 2,375.27

HOSE 1 Piece(s) 5 Day(s) 38.145.70.02538389-

฿ 2,610.46

HOSE 1 Piece(s) 5 Day(s) 38.145.70.025383810-

฿ 622.84

HOSE 1 Piece(s) 5 Day(s) 50.860.80.02350501-

฿ 866.32

HOSE 1 Piece(s) 5 Day(s) 50.860.80.02350502-

฿ 1,126.96

HOSE 1 Piece(s) 5 Day(s) 50.860.80.02350503-

฿ 1,416.43

HOSE 1 Piece(s) 5 Day(s) 50.860.80.02350504-

฿ 1,705.89

HOSE 1 Piece(s) 5 Day(s) 50.860.80.02350505-

฿ 1,995.35

HOSE 1 Piece(s) 5 Day(s) 50.860.80.02350506-

฿ 2,284.81

HOSE 1 Piece(s) 5 Day(s) 50.860.80.02350507-

฿ 2,574.28

HOSE 1 Piece(s) 5 Day(s) 50.860.80.02350508-

฿ 2,863.74

HOSE 1 Piece(s) 5 Day(s) 50.860.80.02350509-

฿ 3,153.20

HOSE 1 Piece(s) 5 Day(s) 50.860.80.023505010-

-

TYG RESIN HOSE 1 Piece(s) 8 Day(s) 63.572.70.026363-1 ~ 20

Loading...

  1. 1
 

Basic Information

Material PVC Cutting Service Usage Presence Properties Oil Resistance / Flexibility / Others
Color Transparency Applicable Fluid Air Other features details Transparency
Upper Limit Temperature Range(℃) 50 Grounding Cable No Specifications Indoor and outdoor air suction and exhaust, etc.