1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ball Bearing, Double Row Deep Groove (Part Number)

Ball Bearing, Double Row Deep Groove
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 913.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Glass fiber reinforced polyamide 6.6 is used for retainer. [Product Specifications]Shield material and shape: open type, Inner and outer ring materials: steel, Outer ring type: flat, Precision (JIS): class 0.

 
Part Number
4200ATN9SALE
4201ATN9SALE
4202ATN9SALE
4203ATN9SALE
4204ATN9SALE
4205ATN9SALE
4206ATN9SALE
4207ATN9SALE
4208ATN9SALE
4209ATN9SALE
4210ATN9SALE
4211ATN9SALE
4212ATN9SALE
4213ATN9SALE
4214ATN9SALE
4215ATN9SALE
4216ATN9SALE
4217ATN9SALE
4218ATN9SALE
4302ATN9SALE
4303ATN9SALE
4304ATN9SALE
4305ATN9SALE
4306ATN9SALE
4307ATN9SALE
4308ATN9SALE
4309ATN9SALE
4310ATN9SALE
4311ATN9SALE
4312ATN9SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Basic Load Rating: Static Load
(N)

฿ 913.33

฿ 782.82

SKF BEARING 1 Piece(s) 3 Day(s) 101030149230400005200

฿ 915.00

฿ 784.25

SKF BEARING 1 Piece(s) 3 Day(s) 1012321410600360006200

฿ 948.33

฿ 812.81

SKF BEARING 1 Piece(s) 3 Day(s) 1015351411900320007500

฿ 1,033.33

฿ 885.67

SKF BEARING 1 Piece(s) 3 Day(s) 1017401614800280009500

฿ 1,078.33

฿ 924.24

SKF BEARING 1 Piece(s) 3 Day(s) 10204718178002400012500

฿ 1,146.67

฿ 982.81

SKF BEARING 1 Piece(s) 3 Day(s) 10255218190002000014600

฿ 1,331.67

฿ 1,141.37

SKF BEARING 1 Piece(s) 3 Day(s) 10306220260001700020800

฿ 1,641.67

฿ 1,407.08

SKF BEARING 1 Piece(s) 3 Day(s) 10357223351001500028500

฿ 1,823.33

฿ 1,562.78

SKF BEARING 1 Piece(s) 3 Day(s) 10408023371001300032500

฿ 2,220.00

฿ 1,902.76

SKF BEARING 1 Piece(s) 3 Day(s) 10458523390001200036000

฿ 2,326.67

฿ 1,994.19

SKF BEARING 1 Piece(s) 3 Day(s) 10509023410001100040000

฿ 3,610.00

฿ 3,094.13

SKF BEARING 1 Piece(s) 3 Day(s) 105510025449001000044000

฿ 4,461.67

฿ 3,824.10

SKF BEARING 1 Piece(s) 3 Day(s) 10601102857200950055000

฿ 5,651.67

฿ 4,844.05

SKF BEARING 1 Piece(s) 3 Day(s) 10651203167600850067000

฿ 5,811.67

฿ 4,981.18

SKF BEARING 1 Piece(s) 3 Day(s) 10701253170200800073500

฿ 7,176.67

฿ 6,151.12

SKF BEARING 1 Piece(s) 3 Day(s) 10751303172800750080000

฿ 8,206.67

฿ 7,033.94

SKF BEARING 1 Piece(s) 3 Day(s) 10801403380600700090000

฿ 15,146.67

฿ 12,982.21

SKF BEARING 1 Piece(s) 3 Day(s) 108515036936007000102000

฿ 15,178.33

฿ 13,009.35

SKF BEARING 1 Piece(s) 3 Day(s) 1090160401120006300122000

฿ 1,311.67

฿ 1,124.23

SKF BEARING 1 Piece(s) 3 Day(s) 1015421714800280009500

฿ 1,390.00

฿ 1,191.37

SKF BEARING 1 Piece(s) 3 Day(s) 10174719195002400013200

฿ 1,491.67

฿ 1,278.51

SKF BEARING 1 Piece(s) 3 Day(s) 10205221234002200016000

฿ 1,773.33

฿ 1,519.92

SKF BEARING 1 Piece(s) 3 Day(s) 10256224319001800022400

฿ 2,148.33

฿ 1,841.33

SKF BEARING 1 Piece(s) 3 Day(s) 10307227410001600030000

฿ 2,556.67

฿ 2,191.32

SKF BEARING 1 Piece(s) 3 Day(s) 10358031507001400038000

฿ 2,846.67

฿ 2,439.88

SKF BEARING 1 Piece(s) 3 Day(s) 10409033559001200045000

฿ 6,020.00

฿ 5,159.74

SKF BEARING 1 Piece(s) 3 Day(s) 104510036689001100056000

฿ 6,800.00

฿ 5,828.28

SKF BEARING 1 Piece(s) 3 Day(s) 105011040819001000069500

฿ 7,381.67

฿ 6,326.83

SKF BEARING 1 Piece(s) 3 Day(s) 10551204397500900083000

฿ 10,143.33

฿ 8,693.85

SKF BEARING 1 Piece(s) 3 Day(s) 106013046112000850098000

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Inner/Outer Ring Material Steel Bearing Type Open Type
Outer Ring Type Flat Precision (JIS) Grade 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Double Row Size Standards Metric System
Rolling Element Material Steel Retainer Type Resin Forming