1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi-Connector DM Series (Part Number)

SMC CONNECTOR

Multi-Connector DM Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 86.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Multi-connectors are used to attach panels to machine equipment. Multiple tubes (nylon, polyurethane) can be securely mounted and unmounted with a single action.
· Effective in reducing labor when separating panels from machinery for transport, and when replacing the units in case of malfunctioning, etc.

[Features]
· The unique positioning mechanism means that this product can be installed and removed with ease, even in places that are hidden from view, without any risk of misalignment caused in the course of detachment and reattachment.
· The simple mounting procedure helps reduce labor hours dramatically compared to using a number of bulkhead union fittings for panels.
· Allows for clamping and unclamping of all tubes with a single action
· Available in 6-tube or 12-tube models.

Part Number
DM6-06N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Body Material Other Shapes Applicable Tube O.D.1
(φ)
Types of connection Tube Material Number of Connection Tubes
(piece)
Connector type Options

฿ 1,043.80

SMC CONNECTOR 1 Piece(s) Same day [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector6-Nylon6Multi-connectorNone

Loading...

  1. 1

Basic Information

Fitting Type Other shapes Applicable Fluid Air Application Standard/Mini
Thread Material No Thread Part Packing, Material of O-Ring NBR Operating Temperature(°C) -5::60

Please check the type/dimensions/specifications of the part DM6-06N in the Multi-Connector DM Series series.

Products with similar specification

Part Number
DM12-04N-C1
DM12-04N-C2
DM12-04NU
DM6-06N-C1
DM6-06N-C2
DM6-06NU
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTypes Body Material Other Shapes Applicable Tube O.D.1
(φ)
Types of connection Tube Material Number of Connection Tubes
(piece)
Connector type Options

฿ 1,391.45

1 Piece(s) 3 Day(s) [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector4-Nylon12Multi-connectorCover, one side (1 pc.)

฿ 1,479.00

1 Piece(s) 3 Day(s) [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector4-Nylon12Multi-connectorCover, both sides (2 pcs.)

฿ 1,304.75

1 Piece(s) Same day [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector4-Soft Nylon・Polyurethane12Multi-connectorNone

฿ 1,130.50

1 Piece(s) 3 Day(s) [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector6-Nylon6Multi-connectorCover, one side (1 pc.)

฿ 1,218.05

1 Piece(s) Same day [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector6-Nylon6Multi-connectorCover, both sides (2 pcs.)

฿ 1,043.80

1 Piece(s) Same day [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector6-Soft Nylon・Polyurethane6Multi-connectorNone