1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lateral / Coupling MLC Series (Part Number)

Lateral / Coupling MLC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,573.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Zero backlash
·Simultaneous absorption of 1.3 mm eccentricity and 10 degree angular deflection (maximum)
·There is no fatigue fracture because it structurally absorbs misalignment of the shaft center.
·Ideal for cases where the distance between shafts is restricted
·Oil-free and excellent resistance to water, oil, and chemicals
·High electrical insulation, non-magnetic
·Complete immediate delivery system with standard inner diameter ⌀2 to ⌀16
·Combination type of inner diameter is also available
[Applications]
·servo yarn equipment: Robots, XY tables, tachogenerators, stepping motors, synchro motors, potentiometers, rotary solenoids, encoders, etc.
·Paper feed, disk feed, tape feed mechanism
·Wafer switches, valves, metering pumps, computers and terminal equipment, CAD, CAM
·Copiers, information equipment, communication equipment, recorders, medical equipment, MD equipment, precision equipment, X-ray equipment, instrumentation equipment, control equipment, remote control equipment, air conditioning equipment, environmental equipment, audio equipment, audiovisual equipment, radar, sonar, Fish finders, flow meters, vending machines, fuel injection valve control

 
Part Number
MLC-18-3X3
MLC-18-3X4
MLC-18-3X5
MLC-18-3X6
MLC-18-4X4
MLC-18-4X5
MLC-18-4X6
MLC-18-5X5
MLC-18-5X6
MLC-18-6X6
MLC-27-4X4
MLC-27-4X5
MLC-27-4X6
MLC-27-4X7
MLC-27-4X8
MLC-27-4X9
MLC-27-4X10
MLC-27-5X5
MLC-27-5X6
MLC-27-5X7
MLC-27-5X8
MLC-27-5X9
MLC-27-5X10
MLC-27-6X6
MLC-27-6X7
MLC-27-6X8
MLC-27-6X9
MLC-27-6X10
MLC-27-7X7
MLC-27-7X8
MLC-27-7X9
MLC-27-7X10
MLC-27-8X8
MLC-27-8X9
MLC-27-8X10
MLC-27-9X9
MLC-27-9X10
MLC-27-10X10
MLC-33-5X5
MLC-33-5X6
MLC-33-5X7
MLC-33-5X8
MLC-33-5X9
MLC-33-5X10
MLC-33-6X6
MLC-33-6X7
MLC-33-6X8
MLC-33-6X9
MLC-33-6X10
MLC-33-7X7
MLC-33-7X8
MLC-33-7X9
MLC-33-7X10
MLC-33-8X8
MLC-33-8X9
MLC-33-8X10
MLC-33-9X9
MLC-33-9X10
MLC-33-10X10
MLC-41-6X6
MLC-41-6X7
MLC-41-6X8
MLC-41-6X9
MLC-41-6X10
MLC-41-6X11
MLC-41-6X12
MLC-41-7X7
MLC-41-7X8
MLC-41-7X9
MLC-41-7X10
MLC-41-7X11
MLC-41-7X12
MLC-41-8X8
MLC-41-8X9
MLC-41-8X10
MLC-41-8X11
MLC-41-8X12
MLC-41-9X9
MLC-41-9X10
MLC-41-9X11
MLC-41-9X12
MLC-41-10X10
MLC-41-10X11
MLC-41-10X12
MLC-41-11X11
MLC-41-11X12
MLC-41-12X12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N·m)
O.D. A
(φ)
Overall Length W
(mm)
Main Body Material Allowable Torque
(N·m)
Allowable Angular Misalignment
(deg)
Moment of Inertia
(kg·m2)

฿ 2,573.61

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.001819.1Free-Cutting Brass0.3555X10-8

฿ 2,694.82

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.001819.1Free-Cutting Brass0.3555X10-8

฿ 2,694.82

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.001819.1Free-Cutting Brass0.3555X10-8

฿ 2,694.82

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.001819.1Free-Cutting Brass0.3555X10-8

฿ 2,573.61

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.001819.1Free-Cutting Brass0.3555X10-8

฿ 2,694.82

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.001819.1Free-Cutting Brass0.3555X10-8

฿ 2,694.82

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.001819.1Free-Cutting Brass0.3555X10-8

฿ 2,573.61

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.001819.1Free-Cutting Brass0.3555X10-8

฿ 2,694.82

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.001819.1Free-Cutting Brass0.3555X10-8

฿ 2,573.61

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.001819.1Free-Cutting Brass0.3555X10-8

฿ 2,737.50

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0027.225.4Free-Cutting Brass1.75220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0027.225.4Free-Cutting Brass1.75220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0027.225.4Free-Cutting Brass1.75220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0027.225.4Free-Cutting Brass1.75220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0027.225.4Free-Cutting Brass1.75220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.0027.225.4Free-Cutting Brass0.95220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.0027.225.4Free-Cutting Brass0.95220X10-8

฿ 2,737.50

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0027.225.4Free-Cutting Brass1.75220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0027.225.4Free-Cutting Brass1.75220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0027.225.4Free-Cutting Brass1.75220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0027.225.4Free-Cutting Brass1.75220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.0027.225.4Free-Cutting Brass0.95220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.0027.225.4Free-Cutting Brass0.95220X10-8

฿ 2,737.50

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0027.225.4Free-Cutting Brass1.75220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0027.225.4Free-Cutting Brass1.75220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0027.225.4Free-Cutting Brass1.75220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.0027.225.4Free-Cutting Brass0.95220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.0027.225.4Free-Cutting Brass0.95220X10-8

฿ 2,737.50

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0027.225.4Free-Cutting Brass1.75220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0027.225.4Free-Cutting Brass1.75220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.0027.225.4Free-Cutting Brass0.95220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.0027.225.4Free-Cutting Brass0.95220X10-8

฿ 2,737.50

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0027.225.4Free-Cutting Brass1.75220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.0027.225.4Free-Cutting Brass0.95220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.0027.225.4Free-Cutting Brass0.95220X10-8

฿ 2,737.50

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.0027.225.4Free-Cutting Brass0.95220X10-8

฿ 2,858.71

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.0027.225.4Free-Cutting Brass0.95220X10-8

฿ 2,737.50

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 100.05~1.0027.225.4Free-Cutting Brass0.95220X10-8

฿ 4,110.34

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,191.15

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,191.15

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,191.15

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,191.15

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,191.15

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,110.34

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,191.15

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,191.15

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,191.15

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,191.15

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,110.34

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,191.15

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,191.15

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,191.15

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,110.34

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,191.15

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,191.15

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,110.34

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,191.15

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,110.34

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 101.01~3.0033.730.7[Aluminum] Aluminum Alloy2.510183X10-8

฿ 4,679.03

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,679.03

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,679.03

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,679.03

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,679.03

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,679.03

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,800.24

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

฿ 4,679.03

MAI1 UNIVERSAL JOINT COUPLING 1 Piece(s) 7 Day(s) 103.01~5.0041.438.1[Aluminum] Aluminum Alloy3.510550X10-8

Loading...

  1. 1

Basic Information

Feature High accuracy / High durability / Backlash 0 Allowable Misalignment Angular Misalignment / Eccentricity Application Standard / Servo Motor / Stepping Motor / Encoder
Allowable Lateral Misalignment Range(mm) 1.1~3.0 Allowable Lateral Misalignment(mm) 1.3 Shaft fixing method (END1 side) Clamp
Shaft fixing method (END2 side) Clamp