(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Zero backlash
·Angle absorption of 45 degrees for single and 90 degrees for double
·Electrical insulation, non-magnetic
·Lightweight and does not require lubrication
·Excellent durability and chemical resistance
[Applications]
·Computers and Peripherals, Instrumentation Equipment, Controllers, Control Systems
·Information equipment, communication equipment, switching systems
·audio equipment, audiovisual equipment
·Office equipment, copiers, medical equipment, precision equipment, printing machines, textile machines, vending machines
·Air conditioners, environmental equipment, educational models, leisure models, etc.
Part Number |
---|
MCM-6-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft hole inner diameter B(1) (Ø) | Shaft hole inner diameter B(2) (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque (N•m) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,481.48 | MAI1 UNIVERSAL JOINT COUPLING | 1 Piece(s) | 7 Day(s) | 10 | 0.05~1.00 | 2 | 2 | 7.1 | 27.2 | 0.11 | - | - | 45 | 1.1X10-8 |
Loading...
Type | Standard Type | Max. Rotational Speed Range(r/min) | 4001~10000 | Features | High accuracy / High durability / Backlash 0 |
---|---|---|---|---|---|
Body Material | Special Compounded Acetal Resin | Application | Standard / Servo Motor / Stepping Motor / Encoder | Max. Rotational Speed(r/min) | 10000 |
Shaft fixing method (END1 side) | Set screws | Shaft fixing method (END2 side) | Set screws |
Please check the type/dimensions/specifications of the part MCM-6-2 in the Plastic / Universal / Joint MCM Series series.
Part Number |
---|
MCM-13-4X5-D |
MCM-13-4X6 |
MCM-13-4X6-D |
MCM-6-2D |
MCM-6-2X3 |
MCM-6-2X3-D |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Allowable Torque Range (N•m) | Shaft hole inner diameter B(1) (Ø) | Shaft hole inner diameter B(2) (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque (N•m) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,292.44 | 1 Piece(s) | 7 Day(s) | 10 | 0.05~1.00 | 4 | 5 | 14.3 | 62.1 | 0.59 | 5.1~100 | 10.9 | 90 | 15.7X10-8 | ||
฿ 1,807.14 | 1 Piece(s) | 7 Day(s) | 10 | 0.05~1.00 | 4 | 6 | 14.3 | 46.2 | 0.85 | - | - | 45 | 44.6X10-8 | ||
฿ 2,292.44 | 1 Piece(s) | 7 Day(s) | 10 | 0.05~1.00 | 4 | 6 | 14.3 | 62.1 | 0.59 | 5.1~100 | 10.9 | 90 | 15.7X10-8 | ||
฿ 1,966.48 | 1 Piece(s) | 3 Day(s) | 10 | 0.05~1.00 | 2 | 2 | 7.1 | 35.3 | 0.08 | 5.1~100 | 5.6 | 90 | 9.3X10-8 | ||
฿ 1,683.50 | 1 Piece(s) | 7 Day(s) | 10 | 0.05~1.00 | 2 | 3 | 7.1 | 27.2 | 0.11 | - | - | 45 | 1.1X10-8 | ||
฿ 2,249.31 | 1 Piece(s) | 7 Day(s) | 10 | 0.05~1.00 | 2 | 3 | 7.1 | 35.3 | 0.08 | 5.1~100 | 5.6 | 90 | 9.3X10-8 |
How can we improve?
How can we improve?