1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Closed container with faucet [CTH-W] (Part Number)

Closed container with faucet [CTH-W]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,012.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Ideal when wanting to subdivide the contents.
· The container is airtight and so does not spill when being moved.

Features

●It is an airtight container that uses the catch clip to tighten the body and lid type.
●It is buff finishing on the inside and outside surfaces.
●Silicone rubber packing is used.(food sanitation act compliant product)
●There is no powder/liquid pool due

Specification

●Handle:Yes
●SPQ(piece):1
●With lid
●Faucet Size: Nominal 13

Materials

●Stainless Steel(SUS304)
●Bottles Main Body: Stainless Steel(SUS304)
●Faucet: Brass + Plated
●O Ring: Nitrile Rubber(NBR)
Part Number
CTH-W-18
CTH-W-21
CTH-W-24
CTH-W-27
CTH-W-30
CTH-W-33
CTH-W-36
CTH-W-43
CTH-W-47H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(L)
I.D. D
(mm)
Height H (H1)
(mm)
JAN code Ordering Code

฿ 9,583.33

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 1 Day(s) 41801804560132184512751-5944

฿ 10,280.00

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 1 Day(s) 72102104560132184529751-5952

฿ 9,012.85

NIO OPEN TANK 1 Piece(s) 8 Day(s) 10240240--

฿ 12,368.33

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 1 Day(s) 152702704560132184536751-5961

฿ 10,026.58

NIO OPEN TANK 1 Piece(s) 8 Day(s) 20300300--

฿ 14,895.00

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 1 Day(s) 253303304560132184543751-5979

฿ 12,569.42

NIO OPEN TANK 1 Piece(s) 8 Day(s) 36360360--

฿ 20,900.00

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 1 Day(s) 654304304560132184550751-5987

฿ 27,001.67

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 1 Day(s) 1004704704560132184567751-5995

Loading...

  1. 1
 

Basic Information

Type Open-Top Tanks Agitators None