1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tap general purpose container [ST-W] (Part Number)

Tap general purpose container [ST-W]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,531.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Supply water when needed by simply turning the faucet.
· Ideal when wanting to subdivide the contents.

Features

●Optimum for various storage such as chemical liquid and powder.
●It is buff finishing on the inside and outside surfaces.
●There is no powder/liquid pool due to the flat bottom type.
●The faucet is attached so that contents can be discharged.

Specification

●Handle:Yes
●SPQ(piece):1
●With lid
●Faucet Size: Nominal 13

Materials

●Stainless Steel(SUS304)
●Bottles Main Body: Stainless Steel(SUS304)
●Faucet: Brass + Plated
●O Ring: Nitrile Rubber(NBR)
Part Number
ST-W-18
ST-W-21
ST-W-24
ST-W-27
ST-W-33
ST-W-43
ST-W-47H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(L)
I.D. D
(mm)
Height H (H1)
(mm)
JAN code Ordering Code

฿ 8,531.67

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 1 Day(s) 41801804560132184451751-6380

฿ 9,058.33

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 1 Day(s) 72102104560132184468751-6398

฿ 9,296.00

NIO OPEN TANK 1 Piece(s) 1 Day(s) 10240240--

฿ 10,888.33

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 1 Day(s) 152702704560132184475751-6401

฿ 13,063.33

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 1 Day(s) 253303304560132184482751-6410

฿ 18,295.00

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 20 Day(s) 654304304560132184499751-6428

฿ 23,513.33

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 10 Day(s) 1004704704560132184505751-6436

Loading...

  1. 1
 

Basic Information

Type Open-Top Tanks Agitators None