1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

A-type silicon packing [PQA] (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • A-type silicon packing [PQA]
  • A-type silicon packing [PQA]
  • A-type silicon packing [PQA]
  • A-type silicon packing [PQA]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 527.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· A dedicated seal for CTH/CTB type airtight containers.
· The seal is set around the rim of the container.
· Simple to removal and attach, making it easier to clean.

Features

●Silicone packing compatible with the Food Sanitation Act Compliant Product.
●It can be identified by color of packing.

Specification

●Color:Clear
●Compatible Main Body:CTH-18/CTB-18
●SPQ(piece):20

Materials

●Silicone Rubber
Part Number
PQA-18
PQA-21
PQA-24
PQA-27
PQA-30
PQA-33
PQA-36
PQA-39
PQA-43
PQA-47
PQA-BL-24
PQA-BL-30
PQA-BL-36
PQA-GR-24
PQA-GR-30
PQA-GR-36
PQA-RE-24
PQA-RE-30
PQA-RE-36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(mm)
Applicable Container Packing color JAN code Ordering Code

฿ 527.00

NIO OPEN TANK 1 Piece(s) 1 Day(s) 1019418Milky White--

฿ 613.32

NIO OPEN TANK 1 Piece(s) 1 Day(s) 1022521Milky White--

฿ 696.79

NIO OPEN TANK 1 Piece(s) 1 Day(s) 1026024Milky White--

฿ 778.56

NIO OPEN TANK 1 Piece(s) 1 Day(s) 1028527Milky White--

฿ 856.93

NIO OPEN TANK 1 Piece(s) 1 Day(s) 1032130Milky White--

฿ 990.00

NIO OPEN TANK 1 Piece(s) 1 Day(s) 1034733Milky White--

฿ 1,217.00

NIO OPEN TANK 1 Piece(s) 1 Day(s) 1037736Milky White--

฿ 1,487.00

NIO OPEN TANK 1 Piece(s) 1 Day(s) 1041039Milky White--

฿ 1,585.00

NIO OPEN TANK 1 Piece(s) 1 Day(s) 1045143Milky White--

฿ 1,953.33

OPEN TANK 1 Piece(s) 1 Day(s) 1049347Milky White--

฿ 1,080.97

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 10 Day(s) -26024Blue4560132184611751-6169

฿ 1,359.73

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 10 Day(s) -32130Blue4560132184628751-6177

฿ 1,825.58

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 10 Day(s) -37736Blue4560132184635751-6185

฿ 980.59

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 10 Day(s) -26024Green4560132184642751-6193

฿ 1,197.15

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 20 Day(s) -32130Green4560132184659751-6207

฿ 1,617.76

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 10 Day(s) -37736Green4560132184666751-6215

฿ 980.59

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 20 Day(s) -26024Red4560132184673751-6223

฿ 1,197.15

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 10 Day(s) -32130Red4560132184680751-6231

฿ 1,617.76

NITTOUKKINZOKUKOUGYOU 1 Piece(s) 10 Day(s) -37736Red4560132184697751-6240

Loading...

  1. 1
 

Basic Information

Type Gasket

Frequently Asked Questions (FAQ)

Question: Are there any gaskets mounted on the cover rather than the container edge?
Answer: The B-type silicone gasket [PQB] is available.
Question: Can it be made of materials other than silicone rubber?
Answer: Options include FKM (fluorine rubber), EPDM (ethylene-propylene rubber), NBR (nitrile rubber), and CR (chloroprene rubber).