1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealed Container (Catch Clip Type) CTH-565 (150L) – 77H (500L) (Part Number)

Sealed Container (Catch Clip Type) CTH-565 (150L) – 77H (500L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,399.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· The manufacturer's own original catch clips and seals are used to provide an airtight seal.
· The airtight type prevents the contents of the containers from spattering, while also preventing the intrusion of dust and other contaminants from outside.
· The seal is made using silicone rubber as standard and complies with the Food Sanitation Act of Japan.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.

Part Number
CTH-565
CTH-565H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(L)
Inner Height
(mm)

฿ 24,399.94

NIO OPEN TANK 1 Piece(s) 14 Day(s) 10150600

฿ 28,080.41

NIO OPEN TANK 1 Piece(s) 8 Day(s) 10200900

Loading...

  1. 1
 

Basic Information

Type Open-Top Tanks Agitators None I.D. D(mm) 565