1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Rotary Encoder, Incremental Type, General-Purpose Type [E6B2-C] (Part Number)

Rotary Encoders

Rotary Encoder, Incremental Type, General-Purpose Type [E6B2-C]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,568.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-Purpose Type.

[Features]
· Incremental type.
· Resolution (max.): 2,000 P/R.

 
Part Number
E6B2-CWZ3E 1000P/R 0.5M SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipResolution
(P/R)
Power Supply Voltage
(V)
Consumption Current
(mA)
Output Phase
(phase)
Output Mode Frequency Response
(kHz)
Output cable Cable length
(mm)

฿ 11,480.00

฿ 9,185.15

Rotary Encoders 1 Piece(s) 38 Day(s) 10005-12 VDC100 maximumA, B, ZNPN voltage output1005-dia. vinyl-insulated round cable with 5 conductors500

Loading...

  1. 1

Basic Information

Classification Incremental model O.D.(φ) 40 Shaft diameter(φ) 6
Connection Method Pre-wired model Height(mm) 39

Please check the type/dimensions/specifications of the part E6B2-CWZ3E 1000P/R 0.5M in the Rotary Encoder, Incremental Type, General-Purpose Type [E6B2-C] series.

Products with similar specification

Part Number
E6B2-CWZ1X 100P/R 2M
E6B2-CWZ1X 10P/R 0.5M
E6B2-CWZ1X 1800P/R 0.5M
E6B2-CWZ3E 1000P/R 2M
E6B2-CWZ3E 100P/R 0.5M
E6B2-CWZ3E 100P/R 2M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipResolution
(P/R)
Power Supply Voltage
(V)
Consumption Current
(mA)
Output Phase
(phase)
Output Mode Frequency Response
(kHz)
Output cable Cable length
(mm)

฿ 8,353.00

1 Piece(s) 38 Day(s) 1005 VDC160 maximumA, -A, B, -B, Z, -ZLine-driver output1005-dia. vinyl-insulated round cable with 8 conductors2,000

฿ 9,993.00

1 Piece(s) 38 Day(s) 105 VDC160 maximumA, -A, B, -B, Z, -ZLine-driver output1005-dia. vinyl-insulated round cable with 8 conductors500

฿ 14,823.00

1 Piece(s) 38 Day(s) 18005 VDC160 maximumA, -A, B, -B, Z, -ZLine-driver output1005-dia. vinyl-insulated round cable with 8 conductors500

฿ 8,264.00

1 Piece(s) Same day 10005-12 VDC100 maximumA, B, ZNPN voltage output1005-dia. vinyl-insulated round cable with 5 conductors2,000

฿ 6,062.00

1 Piece(s) 5 Day(s) 1005-12 VDC100 maximumA, B, ZNPN voltage output1005-dia. vinyl-insulated round cable with 5 conductors500

฿ 6,790.00

1 Piece(s) Same day 1005-12 VDC100 maximumA, B, ZNPN voltage output1005-dia. vinyl-insulated round cable with 5 conductors2,000