Rotary encoder incremental type general-purpose type outer diameter ⌀40 E6B2-C

Brand :
OMRON

Caution

    Product Description

    Outer diameter ⌀40 general-purpose type.
    [Features]
    · incremental form
    ·Resolution (maximum): 2,000P/R

    Drawing

    Rotary encoder incremental type general-purpose type outer diameter ⌀40 E6B2-C external shape diagram

    *Model E6B2-CWZ6C/5B/3E: Vinyl-insulated round cord ⌀5, 5 cores (conductor cross-sectional area: 0.2 mm2, insulator diameter: ⌀1.0 mm) Standard length: 500 mm
    Model E6B2-CWZ1X: Vinyl-insulated round cord ⌀5, 8 cores (conductor cross-sectional area: 0.2 mm2, insulator diameter: ⌀1.0 mm) Standard length: 500 mm

    Product Specification

    Rating / Performance

    Rotary encoder incremental type general-purpose type outer diameter ⌀40 E6B2-C rating/performance table diagram

    *1. When the power is turned on, an inrush current of approximately 9 A flows. (Time: approx. 0.3 ms)
    *2. Line driver output refers to a data transmission circuit compliant with RS-422A, which enables long-distance transmission using twisted pair cables. (Built-in equivalent to AM26LS31)
    *3. The electrical response speed is determined by the resolution and the maximum response frequency.
    Maximum electrical response rotating speed (r/min) = Maximum response frequency / resolution x 60
        Therefore, if rotated above the maximum response speed, the signal will not be able to follow electrically.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Rotary encoder incremental type general-purpose type outer diameter ⌀40 E6B2-C | OMRON | MISUMI Thailand