(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General-Purpose Type.
[Features]
· Incremental type.
· Resolution (max.): 2,000 P/R.
Part Number |
---|
E6B2-CWZ6C 2000P/R 0.5M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Resolution (P/R) | Power Supply Voltage (V) | Consumption Current (mA) | Output Phase (phase) | Output Mode | Frequency Response (kHz) | Output cable | Cable length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,598.65 ฿ 6,228.00 | OMRONROTARYENCODER | 1 Piece(s) | Same day | 2000 | 5-24 VDC | 80 maximum | A, B, Z | NPN open-collector | 100 | 5-dia. vinyl-insulated round cable with 5 conductors | 500 |
Loading...
Classification | Incremental model | O.D.(φ) | 40 | Shaft diameter(φ) | 6 |
---|---|---|---|---|---|
Connection Method | Pre-wired model | Height(mm) | 39 |
Please check the type/dimensions/specifications of the part E6B2-CWZ6C 2000P/R 0.5M in the Rotary Encoder, Incremental Type, General-Purpose Type [E6B2-C] series.
Part Number |
---|
E6B2-CWZ1X 100P/R 2M |
E6B2-CWZ1X 10P/R 0.5M |
E6B2-CWZ1X 1800P/R 0.5M |
E6B2-CWZ6C 2000P/R 2M |
E6B2-CWZ6C 200P/R 0.5M |
E6B2-CWZ6C 200P/R 2M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Resolution (P/R) | Power Supply Voltage (V) | Consumption Current (mA) | Output Phase (phase) | Output Mode | Frequency Response (kHz) | Output cable | Cable length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,353.00 | 1 Piece(s) | 38 Day(s) | 100 | 5 VDC | 160 maximum | A, -A, B, -B, Z, -Z | Line-driver output | 100 | 5-dia. vinyl-insulated round cable with 8 conductors | 2,000 | ||
฿ 9,993.00 | 1 Piece(s) | 38 Day(s) | 10 | 5 VDC | 160 maximum | A, -A, B, -B, Z, -Z | Line-driver output | 100 | 5-dia. vinyl-insulated round cable with 8 conductors | 500 | ||
฿ 14,823.00 | 1 Piece(s) | 38 Day(s) | 1800 | 5 VDC | 160 maximum | A, -A, B, -B, Z, -Z | Line-driver output | 100 | 5-dia. vinyl-insulated round cable with 8 conductors | 500 | ||
฿ 10,483.00 | 1 Piece(s) | Same day | 2000 | 5-24 VDC | 80 maximum | A, B, Z | NPN open-collector | 100 | 5-dia. vinyl-insulated round cable with 5 conductors | 2,000 | ||
฿ 6,062.00 | 1 Piece(s) | 5 Day(s) | 200 | 5-24 VDC | 80 maximum | A, B, Z | NPN open-collector | 100 | 5-dia. vinyl-insulated round cable with 5 conductors | 500 | ||
฿ 6,928.00 | 1 Piece(s) | Same day | 200 | 5-24 VDC | 80 maximum | A, B, Z | NPN open-collector | 100 | 5-dia. vinyl-insulated round cable with 5 conductors | 2,000 |
How can we improve?
How can we improve?