(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hose for sanitation vehicles. The design emphasizes abrasion resistance on the external surface and provides good durability.
Part Number |
---|
24107-50-50 |
24107-65-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Diameter (mm) | O.D. (Ø) | Allowable Bending Radius (mm) | Nominal Diameter (inch) |
---|---|---|---|---|---|---|---|---|---|
- | TTK RESIN HOSE | 1 Piece(s) | 10 Day(s) | 50 | 61.4 | 500 | 2 | ||
- | TTK RESIN HOSE | 1 Piece(s) | 10 Day(s) | 65 | 76.0 | 700 | 2 1/2 |
Loading...
Applicable Fluid / Usage | Water | Cutting Service Usage | No | Properties | Abrasion Resistance / Other features |
---|---|---|---|---|---|
Hose Material | Flexible/Rigid PVC + Reinforced Fiber | Mounting Metal Fittings | No | Color | Green |
Allowable Pressure (Normal Temperature)(MPa) | 0.30 | Use Temperature Range, Suction(℃) | -10~60 | Operating Temperature Range, Delivery Discharge(℃) | -10~50 |
Other features details | For Sanitary Vehicle Only |
How can we improve?
How can we improve?