1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G-TRAN Series, Atmospheric Pressure Pirani Vacuum Gauge SW1 & ISG1 Package (Part Number)

G-TRAN Series, Atmospheric Pressure Pirani Vacuum Gauge SW1 & ISG1 Package
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 84,185.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is an atmospheric pressure Pirani vacuum gauge, SW1 & ISG1 package that can measure a wide area from atmospheric pressure to 5 × 10^-2 Pa.
A highly corrosion-resistant platinum wire is used in filament materials so it can cope with various vacuum equipment.
[Features]
· Wide area measurement: measurement of atmospheric pressure to 5 × 10^-2 Pa in wide area is possible.
· Power supply voltage: operable at 24 V DC or 100 to 240 V AC.
· Improved visibility: equipped with an LED on the sensor unit to check for abnormalities.
· Single-action adjustment possible: atmospheric pressure adjustment and zero point adjustment are possible with single-action.
· Maintainability: probe can be easily replaced by the customer.
· Filament material platinum (Pt): platinum with high corrosion-resistance is used for the filament material.
· Measured value output signal: standard equipment of log output of 0 V DC to 10 V DC.
· Improved impact-resistance: design structure with high impact-resistance.
· Control output signal: 3 set points can be output.
· Serial communication specification: RS-485 communication is standard equipment.
· Display unit: display is easy to see LED.
· Applicable standards: CE standard compliant.
[Applications]
· Various products including solar cells, FPDs, semiconductors and electronic components.
· For process control in low vacuum area of manufacturing equipment.
· For process control in low vacuum region of furnaces and other industrial equipment.
· For process control in low vacuum region of various manufacturing equipment with many process chambers such as in-line type and single sheet type.

 
Part Number
SW1-ISG1-24V
SW1-ISG1-100V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Supply Voltage

฿ 84,185.00

VACUUM GAUGES 1 Piece(s) 10 Day(s) DC24V

฿ 96,973.34

VACUUM GAUGES 1 Piece(s) 12 Day(s) AC100〜240V

Loading...

  1. 1

Basic Information

Type Pressure Sensor Sensor, Monitor Structure Separate Type, Connector Joint Operating Temperature Range(°C) 10::40
Operating Humidity Range(%) 15::80 Measured pressure range(Pa) 5.0×10-2~1.0×10+5 External Dimension W×D×H(mm) Control: 48×96×70 / Sensor Unit: 70×46×28
Specifications DIN Standard Specifications Control Output Signal 3 set points Serial Communication Specifications RS485
Operating Temperature Range(℃) 10~40 Display Digital Probe SWP-16
Set point 3 points Probe mount type NW16