1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pirani Vacuum Gauge GP-G Series (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,802.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pirani vacuum gauge standard / GP-G Series.
A vacuum gauge with a wide range of uses that can easily measure pressure in low vacuum area.
Also, with a set point, various interlocks and exhaust sequence controls can be used.

[Features]· 4.5 digit easy to see LED screen digital display.
· A constant temperature type Pirani vacuum gauge that uses the thermal conduction in the atmosphere.
· Low vacuum range (0.4 to 3000Pa) measurement is supported.
· Platinum with high durability is adopted in the filament.
· The probe has compatibility.
· JCSS Calibration is also supported.

[Applications]
· For low vacuum measurement of analysis equipment as well physical and chemical appliances.
· For low vacuum measurement of testing and experiment equipment in universities and research institutes.

 
Part Number
GP-1G-WP-01
GP-1G-WP-02
GP-1G-WP-03
GP-1G-WP-16
GP-1GRY-A-WP-01
GP-1GRY-A-WP-02
GP-1GRY-A-WP-16
GP-1000G-WP-01
GP-1000G-WP-02
GP-1000G-WP-03
GP-1000G-WP-16
WP-03-3/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Sensor, Monitor Structure Pipe Connection Direction Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Measured pressure range
(Pa)
Power Supply Voltage External Dimension W×D×H
(mm)
Control Output Signal Serial Communication Specifications Operating Temperature Range
(℃)
Display Probe Set point Probe mount type

฿ 44,779.00

ULC VACUUM GAUGES 1 Piece(s) 19 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector Joint-10~4015~800.4〜2700AC100〜240V, 10VA100×130×100NoNo10~40AnalogWP-01 AssociatedNoφ18

฿ 44,779.00

ULC VACUUM GAUGES 1 Piece(s) 12 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector Joint-10~4015~800.4〜2700AC100〜240V, 10VA100×130×100NoNo10~40AnalogWP-02 AssociatedNoFor φ15/18

฿ 45,033.00

ULC VACUUM GAUGES 1 Piece(s) 19 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector Joint-10~4015~800.4〜2700AC100〜240V, 10VA100×130×100NoNo10~40AnalogWP-03 AssociatedNoFor R3/8 Screw

฿ 48,042.00

ULC VACUUM GAUGES 1 Piece(s) 19 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector JointBack10~4015~800.4〜2700AC100〜240V, 10VA100×130×100NoNo10~40AnalogWP-16 AssociatedNoNW16

฿ 121,658.00

ULC VACUUM GAUGES 1 Piece(s) 45 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector Joint-10~4015~800.4〜2700AC100〜240V, 10VAControl: 90×140×100 / Meter: 100×111×1002 set pointsNo10~40AnalogWP-01 Associatedtwo-point (Relay Contact Output)φ18

฿ 121,658.00

ULC VACUUM GAUGES 1 Piece(s) 45 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector Joint-10~4015~800.4〜2700AC100〜240V, 10VAControl: 90×140×100 / Meter: 100×111×1002 set pointsNo10~40AnalogWP-02 Associatedtwo-point (Relay Contact Output)For φ15/18

฿ 121,658.00

ULC VACUUM GAUGES 1 Piece(s) 45 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector Joint-10~4015~800.4〜2700AC100〜240V, 10VAControl: 90×140×100 / Meter: 100×111×1002 set pointsNo10~40AnalogWP-16 Associatedtwo-point (Relay Contact Output)NW16

฿ 113,865.00

ULC VACUUM GAUGES 1 Piece(s) 10 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector JointBack10~4015~800.4〜2700AC100〜240V, 10VA50×236×993 set pointsRS232C10~40DigitalWP-01 Associated3-Point (Relay Contact Output)φ18

฿ 113,865.00

ULC VACUUM GAUGES 1 Piece(s) 10 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector JointBack10~4015~800.4〜2700AC100〜240V, 10VA50×236×993 set pointsRS232C10~40DigitalWP-02 Associated3-Point (Relay Contact Output)For φ15/18

฿ 114,123.00

ULC VACUUM GAUGES 1 Piece(s) 19 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector JointBack10~4015~800.4〜2700AC100〜240V, 10VA50×236×993 set pointsRS232C10~40DigitalWP-03 Associated3-Point (Relay Contact Output)For R3/8 Screw

฿ 117,128.00

ULC VACUUM GAUGES 1 Piece(s) 12 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector JointBack10~4015~800.4〜2700AC100〜240V, 10VA50×236×993 set pointsRS232C10~40DigitalWP-16 Associated3-Point (Relay Contact Output)NW16

฿ 4,802.00

VACUUM GAUGES 1 Piece(s) Same day [Pressure Sensors] Probe-----------WP-03 simple substance-For R3/8 Screw

Loading...

  1. 1