1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pirani Vacuum Gauge GP-G Series (Part Number)

ULC VACUUM GAUGES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,802.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pirani vacuum gauge standard / GP-G Series.
A vacuum gauge with a wide range of uses that can easily measure pressure in low vacuum area.
Also, with a set point, various interlocks and exhaust sequence controls can be used.

[Features]· 4.5 digit easy to see LED screen digital display.
· A constant temperature type Pirani vacuum gauge that uses the thermal conduction in the atmosphere.
· Low vacuum range (0.4 to 3000Pa) measurement is supported.
· Platinum with high durability is adopted in the filament.
· The probe has compatibility.
· JCSS Calibration is also supported.

[Applications]
· For low vacuum measurement of analysis equipment as well physical and chemical appliances.
· For low vacuum measurement of testing and experiment equipment in universities and research institutes.

 
Part Number
GP-1G-WP-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Sensor, Monitor Structure Pipe Connection Direction Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Measured pressure range
(Pa)
Power Supply Voltage External Dimension W×D×H
(mm)
Control Output Signal Serial Communication Specifications Operating Temperature Range
(℃)
Display Probe Set point Probe mount type

฿ 44,779.00

ULC VACUUM GAUGES 1 Piece(s) 12 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector Joint-10~4015~800.4〜2700AC100〜240V, 10VA100×130×100NoNo10~40AnalogWP-02 AssociatedNoFor φ15/18

Loading...

  1. 1

Please check the type/dimensions/specifications of the part GP-1G-WP-02 in the Pirani Vacuum Gauge GP-G Series series.

Products with similar specification

Part Number
GP-1000G-WP-03
GP-1000G-WP-16
GP-1G-WP-01
GP-1G-WP-03
GP-1G-WP-16
GP-1GRY-A-WP-01
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Sensor, Monitor Structure Pipe Connection Direction Operating Temperature Range
(°C)
Operating Humidity Range
(%)
Measured pressure range
(Pa)
Power Supply Voltage External Dimension W×D×H
(mm)
Control Output Signal Serial Communication Specifications Operating Temperature Range
(℃)
Display Probe Set point Probe mount type

฿ 114,123.00

1 Piece(s) 19 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector JointBack10~4015~800.4〜2700AC100〜240V, 10VA50×236×993 set pointsRS232C10~40DigitalWP-03 Associated3-Point (Relay Contact Output)For R3/8 Screw

฿ 117,128.00

1 Piece(s) 12 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector JointBack10~4015~800.4〜2700AC100〜240V, 10VA50×236×993 set pointsRS232C10~40DigitalWP-16 Associated3-Point (Relay Contact Output)NW16

฿ 44,779.00

1 Piece(s) 19 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector Joint-10~4015~800.4〜2700AC100〜240V, 10VA100×130×100NoNo10~40AnalogWP-01 AssociatedNoφ18

฿ 45,033.00

1 Piece(s) 19 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector Joint-10~4015~800.4〜2700AC100〜240V, 10VA100×130×100NoNo10~40AnalogWP-03 AssociatedNoFor R3/8 Screw

฿ 48,042.00

1 Piece(s) 19 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector JointBack10~4015~800.4〜2700AC100〜240V, 10VA100×130×100NoNo10~40AnalogWP-16 AssociatedNoNW16

฿ 121,658.00

1 Piece(s) 45 Day(s) [Pressure Sensors] Pressure SensorSeparate Type, Connector Joint-10~4015~800.4〜2700AC100〜240V, 10VAControl: 90×140×100 / Meter: 100×111×1002 set pointsNo10~40AnalogWP-01 Associatedtwo-point (Relay Contact Output)φ18