(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pirani vacuum gauge standard / GP-G Series.
A vacuum gauge with a wide range of uses that can easily measure pressure in low vacuum area.
Also, with a set point, various interlocks and exhaust sequence controls can be used.
[Features]· 4.5 digit easy to see LED screen digital display.· A constant temperature type Pirani vacuum gauge that uses the thermal conduction in the atmosphere.· Low vacuum range (0.4 to 3000Pa) measurement is supported.· Platinum with high durability is adopted in the filament.· The probe has compatibility.· JCSS Calibration is also supported.[Applications]· For low vacuum measurement of analysis equipment as well physical and chemical appliances.· For low vacuum measurement of testing and experiment equipment in universities and research institutes.
Part Number |
---|
GP-1000G-WP-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Sensor, Monitor Structure | Pipe Connection Direction | Operating Temperature Range (°C) | Operating Humidity Range (%) | Measured pressure range (Pa) | Power Supply Voltage | External Dimension W×D×H (mm) | Control Output Signal | Serial Communication Specifications | Operating Temperature Range (℃) | Display | Probe | Set point | Probe mount type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 113,865.00 | ULC VACUUM GAUGES | 1 Piece(s) | 10 Day(s) | [Pressure Sensors] Pressure Sensor | Separate Type, Connector Joint | Back | 10~40 | 15~80 | 0.4〜2700 | AC100〜240V, 10VA | 50×236×99 | 3 set points | RS232C | 10~40 | Digital | WP-01 Associated | 3-Point (Relay Contact Output) | φ18 |
Loading...
Please check the type/dimensions/specifications of the part GP-1000G-WP-01 in the Pirani Vacuum Gauge GP-G Series series.
Part Number |
---|
GP-1000G-WP-02 |
GP-1000G-WP-03 |
GP-1000G-WP-16 |
GP-1G-WP-01 |
GP-1G-WP-02 |
GP-1G-WP-03 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Sensor, Monitor Structure | Pipe Connection Direction | Operating Temperature Range (°C) | Operating Humidity Range (%) | Measured pressure range (Pa) | Power Supply Voltage | External Dimension W×D×H (mm) | Control Output Signal | Serial Communication Specifications | Operating Temperature Range (℃) | Display | Probe | Set point | Probe mount type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 113,865.00 | 1 Piece(s) | 10 Day(s) | [Pressure Sensors] Pressure Sensor | Separate Type, Connector Joint | Back | 10~40 | 15~80 | 0.4〜2700 | AC100〜240V, 10VA | 50×236×99 | 3 set points | RS232C | 10~40 | Digital | WP-02 Associated | 3-Point (Relay Contact Output) | For φ15/18 | ||
฿ 114,123.00 | 1 Piece(s) | 19 Day(s) | [Pressure Sensors] Pressure Sensor | Separate Type, Connector Joint | Back | 10~40 | 15~80 | 0.4〜2700 | AC100〜240V, 10VA | 50×236×99 | 3 set points | RS232C | 10~40 | Digital | WP-03 Associated | 3-Point (Relay Contact Output) | For R3/8 Screw | ||
฿ 117,128.00 | 1 Piece(s) | 12 Day(s) | [Pressure Sensors] Pressure Sensor | Separate Type, Connector Joint | Back | 10~40 | 15~80 | 0.4〜2700 | AC100〜240V, 10VA | 50×236×99 | 3 set points | RS232C | 10~40 | Digital | WP-16 Associated | 3-Point (Relay Contact Output) | NW16 | ||
฿ 44,779.00 | 1 Piece(s) | 19 Day(s) | [Pressure Sensors] Pressure Sensor | Separate Type, Connector Joint | - | 10~40 | 15~80 | 0.4〜2700 | AC100〜240V, 10VA | 100×130×100 | No | No | 10~40 | Analog | WP-01 Associated | No | φ18 | ||
฿ 44,779.00 | 1 Piece(s) | 12 Day(s) | [Pressure Sensors] Pressure Sensor | Separate Type, Connector Joint | - | 10~40 | 15~80 | 0.4〜2700 | AC100〜240V, 10VA | 100×130×100 | No | No | 10~40 | Analog | WP-02 Associated | No | For φ15/18 | ||
฿ 45,033.00 | 1 Piece(s) | 19 Day(s) | [Pressure Sensors] Pressure Sensor | Separate Type, Connector Joint | - | 10~40 | 15~80 | 0.4〜2700 | AC100〜240V, 10VA | 100×130×100 | No | No | 10~40 | Analog | WP-03 Associated | No | For R3/8 Screw |
How can we improve?
How can we improve?