1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CREFORM Parts, Mounting Parts, Plastic Joint J-46 (Part Number)

CREFORM Parts, Mounting Parts, Plastic Joint J-46
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

The plastic joint is a light and durable assembled material, which is adhesively fixed by using Sun Arrow adhesive dedicated for CREFORM.

Drawing

Unit: mm
CREFORM Parts, Mounting Parts, Plastic Joint J-46 drawing

Product Specifications

Materials: Plastic
Color: ivory, gray

External appearance

CREFORM Parts, Mounting Parts, Plastic Joint J-46 product specifications, external appearance J-46IVO

J-46IVO

CREFORM Parts, Mounting Parts, Plastic Joint J-46 product specifications, external appearance J-46GR

J-46GR

Part Number
J-46GR
J-46IVO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Color

฿ 40.64

YZK PLASTIC JOINTS 1 Piece(s) 3 Day(s) -[Resin] PlasticGray

฿ 29.29

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10[Resin] PlasticIvory

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Applicable Pipe Dia.(φ),(Squre) 28 Intermediate Joint Type Through Operating Environment Standard
Type For Retention (Ceiling Mounting, etc.; Double Flanged)