1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Small Conveyor Chain, Hollow Pin Double Pitch Chain (Part Number)

Special Small Conveyor Chain, Hollow Pin Double Pitch Chain
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 150.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chain with holes added to its pins that can be used to mount various attachments. Used for transport. The attachment center distance does not change regardless of whether the sprocket has engaged - even if the chain is on a straight line. Attachment is balanced for both plates. This is advantageous even for strong surfaces, as it suppresses meandering while the chain runs. Attachment replacement, maintenance, and interval changes can be easily performed, even with the chain still mounted to equipment.

Part Number
RF2040-HP-JL
RF2040R-HP-U
RF2040S-HP-U
RF2050-HP-JL
RF2050S-HP-U
RF2060R-HP-U
RF2060S-HP-U
RF2080-HP-JL
RF2080R-HP-U
RF2080S-HP-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Max. Allowable Tension (Range Selection)
(kN)
Pitch
(mm)
Plate Width
(mm)
Max. Allowable Tension
(kN)
Roller Type Roller Diameter
(mm)
Plate Thickness
(mm)
Average Tensile Strength
(kN)

฿ 150.00

TBK DOUBLE PITCH CHAIN 1 Piece(s) 20 Day(s) 10[2040] RF20401.41~2.6025.4121.77--1.510.8

฿ 8,228.33

TBK DOUBLE PITCH CHAIN 1 Piece(s) 20 Day(s) 10[2040] RF20401.41~2.6025.4121.77R Roller15.881.510.8

฿ 5,115.00

TBK DOUBLE PITCH CHAIN 1 Piece(s) 20 Day(s) 10[2040] RF20401.41~2.6025.4121.77S Rollers-1.510.8

฿ 215.00

TBK DOUBLE PITCH CHAIN 1 Piece(s) 20 Day(s) 10[2050] RF20502.61~4.0031.75153.14--219.6

฿ 5,873.33

TBK DOUBLE PITCH CHAIN 1 Piece(s) 20 Day(s) 10[2050] RF20502.61~4.0031.75153.14S Rollers-219.6

฿ 11,070.00

TBK DOUBLE PITCH CHAIN 1 Piece(s) 20 Day(s) 10[2060] RF20604.01~6.5038.117.24.22R Roller22.232.426.5

฿ 7,660.00

TBK DOUBLE PITCH CHAIN 1 Piece(s) 20 Day(s) 10[2060] RF20604.01~6.5038.117.24.22S Rollers-2.426.5

฿ 585.00

TBK DOUBLE PITCH CHAIN 1 Piece(s) 20 Day(s) 10[2080] RF20806.51~50.8237.65--3.248.1

฿ 15,678.33

TBK DOUBLE PITCH CHAIN 1 Piece(s) 20 Day(s) 10[2080] RF20806.51~50.8237.65R Roller28.583.248.1

฿ 10,118.33

TBK DOUBLE PITCH CHAIN 1 Piece(s) 20 Day(s) 10[2080] RF20806.51~50.8237.65S Rollers-3.248.1

Loading...

  1. 1

Basic Information

Chain Specifications Normal Chain Format Hollow Pin (HP)