(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Chain with holes added to its pins that can be used to mount various attachments. Used for transport. The attachment center distance does not change regardless of whether the sprocket has engaged - even if the chain is on a straight line. Attachment is balanced for both plates. This is advantageous even for strong surfaces, as it suppresses meandering while the chain runs. Attachment replacement, maintenance, and interval changes can be easily performed, even with the chain still mounted to equipment.
Joint sold separately.
Part Number |
---|
RS40-HP-SS-JL |
RS40-HPSS-JL |
RS50-HP-SS-JL |
RS50-HPSS-JL |
RS60-HP-SS-JL |
RS60-HPSS-JL |
RS80-HP-SS-JL |
RS80-HPSS-JL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Max. Allowable Tension (Range Selection) (kN) | Pitch (mm) | Plate Width (mm) | Max. Allowable Tension (kN) | Plate Thickness (mm) | Average Tensile Strength (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 400.00 | TBK HOLLOW PIN CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [40] RS40 | ~1.40 | 12.7 | 12 | 0.44 | 1.5 | 10.8 | ||
฿ 400.00 | TBK1 HOLLOW CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [40] RS40 | ~1.40 | 12.7 | 12 | 0.44 | 1.5 | 10.8 | ||
฿ 555.00 | TBK HOLLOW PIN CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [50] RS50 | ~1.40 | 15.875 | 15 | 0.69 | 2 | 19.16 | ||
฿ 555.00 | TBK1 HOLLOW CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [50] RS50 | ~1.40 | 15.875 | 15 | 0.69 | 2 | 19.16 | ||
฿ 756.67 | TBK HOLLOW PIN CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [60] RS60 | ~1.40 | 19.05 | 18.1 | 1.03 | 2.4 | 26.5 | ||
฿ 756.67 | TBK1 HOLLOW CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [60] RS60 | ~1.40 | 19.05 | 18.1 | 1.03 | 2.4 | 26.5 | ||
฿ 1,551.67 | TBK HOLLOW PIN CHAIN | 1 Piece(s) | 40 Day(s) | 10 | [80] RS80 | 1.41~2.60 | 25.4 | 24.1 | 1.77 | 3.2 | 48.1 | ||
฿ 1,551.67 | TBK1 HOLLOW CHAIN | 1 Piece(s) | 40 Day(s) | 10 | [80] RS80 | 1.41~2.60 | 25.4 | 24.1 | 1.77 | 3.2 | 48.1 |
Loading...
Chain Specifications | SS | Chain Format | Hollow Pin (HP) | Type | Fitting link |
---|
How can we improve?
How can we improve?