(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Chain with attachment for RS rollers.
Can be transported at a small pitch, making it optimal for short distance transport. RS sprocket can be used in most cases.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Type | Types | Mounting Interval of Rollers | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Attachment Type | Attachment C (mm) | Attachment C1 (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Attachment XS (mm) | Attachment L3 (mm) | Attachment L4 (mm) | Average Tensile Strength (kN) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.83 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [25] RS25 | ~1.49 | Joint Links Unit | Joint Link | - | 6.3 | 3.3 | 3.1 | 0.75 | 5.84 | 2.3 | 3.8 | 4.5 | A1 | 7.1 | - | 5.6 | 3.4 | 4.75 | 10.7 | 10.7 | - | - | - | 4.12 | 0.64 | - | ||
฿ 122.50 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [25] RS25 | ~1.49 | Joint Links Unit | Joint Link | - | 6.3 | 3.3 | 3.1 | 0.75 | 5.84 | 2.3 | 3.8 | 4.5 | K1 | 7.1 | - | 5.6 | 3.4 | 4.75 | 10.7 | 10.7 | - | - | - | 4.12 | 0.64 | - | ||
฿ 100.83 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [25] RS25 | ~1.49 | Joint Links Unit | Joint Link | - | 6.3 | 3.3 | 3.1 | 0.75 | 5.84 | 2.3 | 3.8 | 4.5 | SA1 | - | 7.95 | 5.6 | 3.4 | - | - | - | 11.65 | - | - | 4.12 | 0.64 | - | ||
฿ 122.50 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [25] RS25 | ~1.49 | Joint Links Unit | Joint Link | - | 6.3 | 3.3 | 3.1 | 0.75 | 5.84 | 2.3 | 3.8 | 4.5 | SK1 | - | 7.95 | 5.6 | 3.4 | - | - | - | 11.65 | - | - | 4.12 | 0.64 | - | ||
฿ 78.75 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [35] RS35 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 9.5 | 5 | 4.7 | 1.25 | 9 | 3.5 | 5.8 | 6.8 | A1 | 9.5 | - | 7.9 | 3.4 | 6.35 | 14.3 | 14.3 | - | - | - | 9.41 | 1.52 | - | ||
฿ 123.75 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [35] RS35 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 9.5 | 5 | 4.7 | 1.25 | 9 | 3.5 | 5.8 | 6.8 | K1 | 9.5 | - | 7.9 | 3.4 | 6.35 | 14.3 | 14.3 | - | - | - | 9.41 | 1.52 | - | ||
฿ 78.75 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | - | [35] RS35 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 9.5 | 5 | 4.7 | 1.25 | 9 | 3.5 | 5.8 | 6.8 | SA1 | - | 9.5 | 7.9 | 3.4 | - | - | - | 14.55 | - | - | 9.41 | 1.52 | - | ||
฿ 123.75 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [35] RS35 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 9.5 | 5 | 4.7 | 1.25 | 9 | 3.5 | 5.8 | 6.8 | SK1 | - | 9.5 | 7.9 | 3.4 | - | - | - | 14.55 | - | - | 9.41 | 1.52 | - | ||
฿ 9,378.33 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Chain Body | Unit | 1L | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | A1 | 12.7 | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | - | - | 16.7 | 2.65 | 240 | ||
฿ 108.75 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | 1EP | - | - | - | - | - | - | - | - | 9.5 | 16.75 | 16.7 | 2.65 | - | ||
฿ 10,675.00 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Chain Body | Unit | 1L | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | K1 | 12.7 | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | - | - | 16.7 | 2.65 | 240 | ||
฿ 7,503.33 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Chain Body | Unit | 2L | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | A1 | 12.7 | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | - | - | 16.7 | 2.65 | 240 | ||
฿ 92.50 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | 2EP | - | - | - | - | - | - | - | - | 9.5 | 16.75 | 16.7 | 2.65 | - | ||
฿ 8,155.00 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Chain Body | Unit | 2L | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | K1 | 12.7 | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | - | - | 16.7 | 2.65 | 240 | ||
฿ 127.08 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | A1 | 12.7 | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | - | - | 16.7 | 2.65 | - | ||
฿ 92.50 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | E1 | - | - | - | - | - | - | - | - | 9.5 | 16.75 | 16.7 | 2.65 | - | ||
฿ 108.75 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | E2 | - | - | - | - | - | - | - | - | 9.5 | 16.75 | 16.7 | 2.65 | - | ||
฿ 175.00 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | K1 | 12.7 | - | 9.5 | 3.6 | 8 | 17.8 | 17.8 | - | - | - | 16.7 | 2.65 | - | ||
฿ 106.25 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | SA1 | - | 12.7 | 9.5 | 3.6 | - | - | - | 17.4 | - | - | 16.7 | 2.65 | - | ||
฿ 145.00 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [40] RS40 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 12.7 | 7.9 | 7.9 | 1.5 | 12 | 3.9 | 8.2 | 9.9 | SK1 | - | 12.7 | 9.5 | 3.6 | - | - | - | 17.4 | - | - | 16.7 | 2.65 | - | ||
฿ 10,230.00 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Chain Body | Unit | 1L | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | A1 | 15.9 | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | - | - | 27.5 | 4.31 | 192 | ||
฿ 129.17 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | - | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | 1EP | - | - | - | - | - | - | - | - | 11.9 | 21 | 27.5 | 4.31 | - | ||
฿ 12,548.33 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Chain Body | Unit | 1L | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | K1 | 15.9 | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | - | - | 27.5 | 4.31 | 192 | ||
฿ 8,593.33 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Chain Body | Unit | 2L | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | A1 | 15.9 | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | - | - | 27.5 | 4.31 | 192 | ||
฿ 111.25 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | - | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | 2EP | - | - | - | - | - | - | - | - | 11.9 | 21 | 27.5 | 4.31 | - | ||
฿ 10,230.00 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Chain Body | Unit | 2L | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | K1 | 15.9 | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | - | - | 27.5 | 4.31 | 192 | ||
฿ 148.33 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | - | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | A1 | 15.9 | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | - | - | 27.5 | 4.31 | - | ||
฿ 111.25 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | - | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | E1 | - | - | - | - | - | - | - | - | 11.9 | 21 | 27.5 | 4.31 | - | ||
฿ 129.17 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | - | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | E2 | - | - | - | - | - | - | - | - | 11.9 | 21 | 27.5 | 4.31 | - | ||
฿ 213.33 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | - | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | K1 | 15.9 | - | 12.7 | 5.2 | 10.3 | 23.4 | 23.4 | - | - | - | 27.5 | 4.31 | - | ||
฿ 123.75 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | - | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | SA1 | - | 15.9 | 12.7 | 5.2 | - | - | - | 23.05 | - | - | 27.5 | 4.31 | - | ||
฿ 176.67 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [50] RS50 | 2.71~5.00 | Joint Links Unit | Joint Link | - | 15.8 | 10.1 | 9.5 | 2 | 15 | 5 | 10.3 | 12 | SK1 | - | 15.9 | 12.7 | 5.2 | - | - | - | 23.05 | - | - | 27.5 | 4.31 | - | ||
฿ 11,253.33 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Chain Body | Unit | 1L | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | A1 | 19 | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 40.2 | 6.28 | 160 | ||
฿ 175.00 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | - | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | 1EP | - | - | - | - | - | - | - | - | 14.3 | 25.75 | 40.2 | 6.28 | - | ||
฿ 14,436.67 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Chain Body | Unit | 1L | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | K1 | 19 | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 40.2 | 6.28 | 160 | ||
฿ 9,776.67 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Chain Body | Unit | 2L | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | A1 | 19 | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 40.2 | 6.28 | 160 | ||
฿ 157.92 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | - | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | 2EP | - | - | - | - | - | - | - | - | 14.3 | 25.75 | 40.2 | 6.28 | - | ||
฿ 11,253.33 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Chain Body | Unit | 2L | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | K1 | 19 | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 40.2 | 6.28 | 160 | ||
฿ 195.00 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | - | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | A1 | 19 | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 40.2 | 6.28 | - | ||
฿ 157.92 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | - | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | E1 | - | - | - | - | - | - | - | - | 14.3 | 25.75 | 40.2 | 6.28 | - | ||
฿ 175.00 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | - | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | E2 | - | - | - | - | - | - | - | - | 14.3 | 25.75 | 40.2 | 6.28 | - | ||
฿ 271.67 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | - | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | K1 | 19 | - | 15.9 | 5.2 | 11.9 | 28.2 | 28.2 | - | - | - | 40.2 | 6.28 | - | ||
฿ 161.67 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | - | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | SA1 | - | 18.3 | 15.9 | 5.2 | - | - | - | 26.85 | - | - | 40.2 | 6.28 | - | ||
฿ 226.67 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [60] RS60 | 5.01~10.00 | Joint Links Unit | Joint Link | - | 19 | 11.9 | 12.7 | 2.4 | 18.1 | 5.9 | 12.8 | 14.7 | SK1 | - | 18.3 | 15.9 | 5.2 | - | - | - | 26.85 | - | - | 40.2 | 6.28 | - | ||
฿ 16,026.67 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [80] RS80 | 10.01 and up | Chain Body | Unit | 1L | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | A1 | 25.4 | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | - | - | 68.6 | 10.7 | 120 | ||
฿ 223.33 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | - | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | 1EP | - | - | - | - | - | - | - | - | 19.1 | 33.85 | 68.6 | 10.7 | - | ||
฿ 19,265.00 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [80] RS80 | 10.01 and up | Chain Body | Unit | 1L | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | K1 | 25.4 | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | - | - | 68.6 | 10.7 | 120 | ||
฿ 12,750.00 | TBK ATACHED CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [80] RS80 | 10.01 and up | Chain Body | Unit | 2L | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | A1 | 25.4 | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | - | - | 68.6 | 10.7 | 120 | ||
฿ 196.67 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | - | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | 2EP | - | - | - | - | - | - | - | - | 19.1 | 33.85 | 68.6 | 10.7 | - | ||
฿ 16,026.67 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [80] RS80 | 10.01 and up | Chain Body | Unit | 2L | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | K1 | 25.4 | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | - | - | 68.6 | 10.7 | 120 | ||
฿ 261.67 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | - | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | A1 | 25.4 | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | - | - | 68.6 | 10.7 | - | ||
฿ 196.67 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | - | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | E1 | - | - | - | - | - | - | - | - | 19.1 | 33.85 | 68.6 | 10.7 | - | ||
฿ 223.33 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | - | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | E2 | - | - | - | - | - | - | - | - | 19.1 | 33.85 | 68.6 | 10.7 | - | ||
฿ 333.33 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | - | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | K1 | 25.4 | - | 19.1 | 6.8 | 15.9 | 36.6 | 36.6 | - | - | - | 68.6 | 10.7 | - | ||
฿ 218.33 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | - | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | SA1 | - | 24.6 | 19.1 | 6.8 | - | - | - | 35.45 | - | - | 68.6 | 10.7 | - | ||
฿ 278.33 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [80] RS80 | 10.01 and up | Joint Links Unit | Joint Link | - | 25.4 | 15.8 | 15.8 | 3.2 | 24.1 | 7.9 | 16.2 | 19.2 | SK1 | - | 24.6 | 19.1 | 6.8 | - | - | - | 35.45 | - | - | 68.6 | 10.7 | - | ||
฿ 23,720.00 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [100] RS100 | 10.01 and up | Chain Body | Unit | 1L | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | A1 | 31.7 | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | - | - | 108 | 17.1 | 96 | ||
฿ 428.33 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | - | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | 1EP | - | - | - | - | - | - | - | - | 23.8 | 41.75 | 108 | 17.1 | - | ||
฿ 32,186.67 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [100] RS100 | 10.01 and up | Chain Body | Unit | 1L | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | K1 | 31.7 | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | - | - | 108 | 17.1 | 96 | ||
฿ 21,643.33 | TBK ATACHED CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [100] RS100 | 10.01 and up | Chain Body | Unit | 2L | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | A1 | 31.7 | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | - | - | 108 | 17.1 | 96 | ||
฿ 378.33 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | - | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | 2EP | - | - | - | - | - | - | - | - | 23.8 | 41.75 | 108 | 17.1 | - | ||
฿ 23,720.00 | TBK ATACHED CHAIN | 1 Piece(s) | 20 Day(s) | 10 | [100] RS100 | 10.01 and up | Chain Body | Unit | 2L | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | K1 | 31.7 | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | - | - | 108 | 17.1 | 96 | ||
฿ 446.67 | TBK ATACHED CHAIN | 1 Piece(s) | 20 Day(s) | - | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | - | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | A1 | 31.7 | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | - | - | 108 | 17.1 | - | ||
฿ 378.33 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | - | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | E1 | - | - | - | - | - | - | - | - | 23.8 | 41.75 | 108 | 17.1 | - | ||
฿ 428.33 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | - | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | E2 | - | - | - | - | - | - | - | - | 23.8 | 41.75 | 108 | 17.1 | - | ||
฿ 695.00 | TBK ATACHED CHAIN | 1 Piece(s) | 5 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | - | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | K1 | 31.7 | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | - | - | 108 | 17.1 | - | ||
฿ 446.67 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | - | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | - | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | SA1 | - | 31.8 | 25.4 | 8.7 | - | - | - | 44 | - | - | 108 | 17.1 | - | ||
฿ 580.00 | TBK ATACHED CHAIN | 1 Piece(s) | 30 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | - | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | SK1 | - | 31.8 | 25.4 | 8.7 | - | - | - | 44 | - | - | 108 | 17.1 | - | ||
฿ 663.33 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [120] RS120 | 10.01 and up | Joint Links Unit | Joint Link | - | 38.1 | 22.2 | 25.4 | 4.8 | 36.2 | 11.1 | 24.9 | 28.9 | 1EP | - | - | - | - | - | - | - | - | 28.6 | 51.4 | 151 | 23.9 | - | ||
฿ 600.00 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [120] RS120 | 10.01 and up | Joint Links Unit | Joint Link | - | 38.1 | 22.2 | 25.4 | 4.8 | 36.2 | 11.1 | 24.9 | 28.9 | 2EP | - | - | - | - | - | - | - | - | 28.6 | 51.4 | 151 | 23.9 | - | ||
฿ 1,056.67 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [120] RS120 | 10.01 and up | Joint Links Unit | Joint Link | - | 38.1 | 22.2 | 25.4 | 4.8 | 36.2 | 11.1 | 24.9 | 28.9 | A1 | 38.1 | - | 28.6 | 10.3 | 23 | 55.8 | 50.8 | - | - | - | 151 | 23.9 | - | ||
฿ 600.00 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [120] RS120 | 10.01 and up | Joint Links Unit | Joint Link | - | 38.1 | 22.2 | 25.4 | 4.8 | 36.2 | 11.1 | 24.9 | 28.9 | E1 | - | - | - | - | - | - | - | - | 28.6 | 51.4 | 151 | 23.9 | - | ||
฿ 663.33 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [120] RS120 | 10.01 and up | Joint Links Unit | Joint Link | - | 38.1 | 22.2 | 25.4 | 4.8 | 36.2 | 11.1 | 24.9 | 28.9 | E2 | - | - | - | - | - | - | - | - | 28.6 | 51.4 | 151 | 23.9 | - | ||
฿ 1,335.00 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [120] RS120 | 10.01 and up | Joint Links Unit | Joint Link | - | 38.1 | 22.2 | 25.4 | 4.8 | 36.2 | 11.1 | 24.9 | 28.9 | K1 | 38.1 | - | 28.6 | 10.3 | 23 | 55.8 | 50.8 | - | - | - | 151 | 23.9 | - | ||
฿ 1,056.67 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [120] RS120 | 10.01 and up | Joint Links Unit | Joint Link | - | 38.1 | 22.2 | 25.4 | 4.8 | 36.2 | 11.1 | 24.9 | 28.9 | SA1 | - | 36.5 | 28.6 | 10.3 | - | - | - | 52.9 | - | - | 151 | 23.9 | - | ||
฿ 1,335.00 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [120] RS120 | 10.01 and up | Joint Links Unit | Joint Link | - | 38.1 | 22.2 | 25.4 | 4.8 | 36.2 | 11.1 | 24.9 | 28.9 | SK1 | - | 36.5 | 28.6 | 10.3 | - | - | - | 52.9 | - | - | 151 | 23.9 | - | ||
฿ 960.00 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 40 Day(s) | 10 | [140] RS140 | 10.01 and up | Joint Links Unit | Joint Link | - | 44.4 | 25.4 | 25.4 | 5.6 | 42.2 | 12.7 | 26.9 | 31.7 | 1EP | - | - | - | - | - | - | - | - | 33.3 | 57.5 | 204 | 32.4 | - | ||
฿ 866.67 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 40 Day(s) | 10 | [140] RS140 | 10.01 and up | Joint Links Unit | Joint Link | - | 44.4 | 25.4 | 25.4 | 5.6 | 42.2 | 12.7 | 26.9 | 31.7 | 2EP | - | - | - | - | - | - | - | - | 33.3 | 57.5 | 204 | 32.4 | - | ||
฿ 1,353.33 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [140] RS140 | 10.01 and up | Joint Links Unit | Joint Link | - | 44.4 | 25.4 | 25.4 | 5.6 | 42.2 | 12.7 | 26.9 | 31.7 | A1 | 44.5 | - | 34.9 | 11.9 | 28.6 | 63.1 | 57.2 | - | - | - | 204 | 32.4 | - | ||
฿ 866.67 | TBK ATACHED CHAIN | 1 Piece(s) | 40 Day(s) | 10 | [140] RS140 | 10.01 and up | Joint Links Unit | Joint Link | - | 44.4 | 25.4 | 25.4 | 5.6 | 42.2 | 12.7 | 26.9 | 31.7 | E1 | - | - | - | - | - | - | - | - | 33.3 | 57.5 | 204 | 32.4 | - | ||
฿ 960.00 | TBK ATACHED CHAIN | 1 Piece(s) | 40 Day(s) | 10 | [140] RS140 | 10.01 and up | Joint Links Unit | Joint Link | - | 44.4 | 25.4 | 25.4 | 5.6 | 42.2 | 12.7 | 26.9 | 31.7 | E2 | - | - | - | - | - | - | - | - | 33.3 | 57.5 | 204 | 32.4 | - | ||
฿ 1,663.33 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [140] RS140 | 10.01 and up | Joint Links Unit | Joint Link | - | 44.4 | 25.4 | 25.4 | 5.6 | 42.2 | 12.7 | 26.9 | 31.7 | K1 | 44.5 | - | 34.9 | 11.9 | 28.6 | 63.1 | 57.2 | - | - | - | 204 | 32.4 | - | ||
฿ 1,353.33 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [140] RS140 | 10.01 and up | Joint Links Unit | Joint Link | - | 44.4 | 25.4 | 25.4 | 5.6 | 42.2 | 12.7 | 26.9 | 31.7 | SA1 | - | 44.5 | 34.9 | 11.9 | - | - | - | 63.5 | - | - | 204 | 32.4 | - | ||
฿ 1,663.33 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [140] RS140 | 10.01 and up | Joint Links Unit | Joint Link | - | 44.4 | 25.4 | 25.4 | 5.6 | 42.2 | 12.7 | 26.9 | 31.7 | SK1 | - | 44.5 | 34.9 | 11.9 | - | - | - | 63.5 | - | - | 204 | 32.4 | - | ||
฿ 1,330.00 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 40 Day(s) | 10 | [160] RS160 | 10.01 and up | Joint Links Unit | Joint Link | - | 50.8 | 28.5 | 31.7 | 6.4 | 48.2 | 14.2 | 31.8 | 36.8 | 1EP | - | - | - | - | - | - | - | - | 38.1 | 67.4 | 204 | 32.4 | - | ||
฿ 1,213.33 | TBK1 ATTACHMENT CHAIN | 1 Piece(s) | 40 Day(s) | 10 | [160] RS160 | 10.01 and up | Joint Links Unit | Joint Link | - | 50.8 | 28.5 | 31.7 | 6.4 | 48.2 | 14.2 | 31.8 | 36.8 | 2EP | - | - | - | - | - | - | - | - | 38.1 | 67.4 | 204 | 32.4 | - | ||
฿ 1,843.33 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [160] RS160 | 10.01 and up | Joint Links Unit | Joint Link | - | 50.8 | 28.5 | 31.7 | 6.4 | 48.2 | 14.2 | 31.8 | 36.8 | A1 | 50.8 | - | 38.1 | 14.3 | 31.8 | 71.8 | 65.1 | - | - | - | 258 | 40.9 | - | ||
฿ 1,213.33 | TBK ATACHED CHAIN | 1 Piece(s) | 40 Day(s) | 10 | [160] RS160 | 10.01 and up | Joint Links Unit | Joint Link | - | 50.8 | 28.5 | 31.7 | 6.4 | 48.2 | 14.2 | 31.8 | 36.8 | E1 | - | - | - | - | - | - | - | - | 38.1 | 67.4 | 204 | 32.4 | - | ||
฿ 1,330.00 | TBK ATACHED CHAIN | 1 Piece(s) | 40 Day(s) | 10 | [160] RS160 | 10.01 and up | Joint Links Unit | Joint Link | - | 50.8 | 28.5 | 31.7 | 6.4 | 48.2 | 14.2 | 31.8 | 36.8 | E2 | - | - | - | - | - | - | - | - | 38.1 | 67.4 | 204 | 32.4 | - | ||
฿ 2,258.33 | TBK ATACHED CHAIN | 1 Piece(s) | 35 Day(s) | 10 | [160] RS160 | 10.01 and up | Joint Links Unit | Joint Link | - | 50.8 | 28.5 | 31.7 | 6.4 | 48.2 | 14.2 | 31.8 | 36.8 | K1 | 50.8 | - | 38.1 | 14.3 | 31.8 | 71.8 | 65.1 | - | - | - | 258 | 40.9 | - |
Loading...
Material | Steel | Attachment NW (Outside)(mm) | - | Attachment NW (Inside)(mm) | - |
---|---|---|---|---|---|
Attachment KW(mm) | - |
How can we improve?
How can we improve?