1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
RS Type Chain with Attachment [Joint Link, Unit] (Part Number)

TBK ATACHED CHAIN

RS Type Chain with Attachment [Joint Link, Unit]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chain with attachment for RS rollers.
Can be transported at a small pitch, making it optimal for short distance transport. RS sprocket can be used in most cases.

Part Number
RS80-1LA1-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension(Range Selection)
(kN)
Type Types Mounting Interval of Rollers Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Inner Width of Inner Link W
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Pin Diameter D
(mm)
Pin L1
(mm)
Pin L2
(mm)
Attachment Type Attachment C
(mm)
Attachment C1
(mm)
Attachment N
(mm)
Attachment O
(mm)
Attachment S
(mm)
Attachment X
(mm)
Attachment X2
(mm)
Attachment XS
(mm)
Attachment L3
(mm)
Attachment L4
(mm)
Average Tensile Strength
(kN)
Max. Allowable Tension
(kN)
Number of Links

฿ 16,026.67

TBK ATACHED CHAIN 1 Piece(s) 5 Day(s) 10[80] RS8010.01 and upChain BodyUnit1L25.415.815.83.224.17.916.219.2A125.4-19.16.815.936.636.6---68.610.7120

Loading...

  1. 1

Basic Information

Material Steel Attachment NW (Outside)(mm) - Attachment NW (Inside)(mm) -
Attachment KW(mm) -

Please check the type/dimensions/specifications of the part RS80-1LA1-U in the RS Type Chain with Attachment [Joint Link, Unit] series.

Products with similar specification

Part Number
RS100-2LA1-U
RS100-2LEP-JL
RS100-2LK1-U
RS80-1LEP-JL
RS80-1LK1-U
RS80-2LA1-U
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSChain No. Allowable Tension(Range Selection)
(kN)
Type Types Mounting Interval of Rollers Pitch P
(mm)
(Main Body) Roller Diameter
(mm)
Inner Width of Inner Link W
(mm)
Plate Thickness T
(mm)
Plate Width H
(mm)
Pin Diameter D
(mm)
Pin L1
(mm)
Pin L2
(mm)
Attachment Type Attachment C
(mm)
Attachment C1
(mm)
Attachment N
(mm)
Attachment O
(mm)
Attachment S
(mm)
Attachment X
(mm)
Attachment X2
(mm)
Attachment XS
(mm)
Attachment L3
(mm)
Attachment L4
(mm)
Average Tensile Strength
(kN)
Max. Allowable Tension
(kN)
Number of Links

฿ 21,643.33

1 Piece(s) 20 Day(s) 10[100] RS10010.01 and upChain BodyUnit2L31.71919430.19.519.722.8A131.7-25.48.719.844.944.9---10817.196

฿ 378.33

1 Piece(s) 35 Day(s) 10[100] RS10010.01 and upJoint Links UnitJoint Link-31.71919430.19.519.722.82EP--------23.841.7510817.1-

฿ 23,720.00

1 Piece(s) 20 Day(s) 10[100] RS10010.01 and upChain BodyUnit2L31.71919430.19.519.722.8K131.7-25.48.719.844.944.9---10817.196

฿ 223.33

1 Piece(s) 30 Day(s) 10[80] RS8010.01 and upJoint Links UnitJoint Link-25.415.815.83.224.17.916.219.21EP--------19.133.8568.610.7-

฿ 19,265.00

1 Piece(s) 5 Day(s) 10[80] RS8010.01 and upChain BodyUnit1L25.415.815.83.224.17.916.219.2K125.4-19.16.815.936.636.6---68.610.7120

฿ 12,750.00

1 Piece(s) 20 Day(s) 10[80] RS8010.01 and upChain BodyUnit2L25.415.815.83.224.17.916.219.2A125.4-19.16.815.936.636.6---68.610.7120