(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Chain with attachment for RS rollers.
Can be transported at a small pitch, making it optimal for short distance transport. RS sprocket can be used in most cases.
Part Number |
---|
RS35-A1-JL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Type | Types | Mounting Interval of Rollers | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Attachment Type | Attachment C (mm) | Attachment C1 (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Attachment XS (mm) | Attachment L3 (mm) | Attachment L4 (mm) | Average Tensile Strength (kN) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 78.75 | TBK ATACHED CHAIN | 1 Piece(s) | 25 Day(s) | 10 | [35] RS35 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 9.5 | 5 | 4.7 | 1.25 | 9 | 3.5 | 5.8 | 6.8 | A1 | 9.5 | - | 7.9 | 3.4 | 6.35 | 14.3 | 14.3 | - | - | - | 9.41 | 1.52 | - |
Loading...
Material | Steel | Attachment NW (Outside)(mm) | - | Attachment NW (Inside)(mm) | - |
---|---|---|---|---|---|
Attachment KW(mm) | - |
Please check the type/dimensions/specifications of the part RS35-A1-JL in the RS Type Chain with Attachment [Joint Link, Unit] series.
Part Number |
---|
RS100-2LA1-U |
RS100-2LEP-JL |
RS100-2LK1-U |
RS35-K1-JL |
RS35-SA1-JL |
RS35-SK1-JL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Chain No. | Allowable Tension(Range Selection) (kN) | Type | Types | Mounting Interval of Rollers | Pitch P (mm) | (Main Body) Roller Diameter (mm) | Inner Width of Inner Link W (mm) | Plate Thickness T (mm) | Plate Width H (mm) | Pin Diameter D (mm) | Pin L1 (mm) | Pin L2 (mm) | Attachment Type | Attachment C (mm) | Attachment C1 (mm) | Attachment N (mm) | Attachment O (mm) | Attachment S (mm) | Attachment X (mm) | Attachment X2 (mm) | Attachment XS (mm) | Attachment L3 (mm) | Attachment L4 (mm) | Average Tensile Strength (kN) | Max. Allowable Tension (kN) | Number of Links |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,643.33 | 1 Piece(s) | 20 Day(s) | 10 | [100] RS100 | 10.01 and up | Chain Body | Unit | 2L | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | A1 | 31.7 | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | - | - | 108 | 17.1 | 96 | ||
฿ 378.33 | 1 Piece(s) | 35 Day(s) | 10 | [100] RS100 | 10.01 and up | Joint Links Unit | Joint Link | - | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | 2EP | - | - | - | - | - | - | - | - | 23.8 | 41.75 | 108 | 17.1 | - | ||
฿ 23,720.00 | 1 Piece(s) | 20 Day(s) | 10 | [100] RS100 | 10.01 and up | Chain Body | Unit | 2L | 31.7 | 19 | 19 | 4 | 30.1 | 9.5 | 19.7 | 22.8 | K1 | 31.7 | - | 25.4 | 8.7 | 19.8 | 44.9 | 44.9 | - | - | - | 108 | 17.1 | 96 | ||
฿ 123.75 | 1 Piece(s) | 25 Day(s) | 10 | [35] RS35 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 9.5 | 5 | 4.7 | 1.25 | 9 | 3.5 | 5.8 | 6.8 | K1 | 9.5 | - | 7.9 | 3.4 | 6.35 | 14.3 | 14.3 | - | - | - | 9.41 | 1.52 | - | ||
฿ 78.75 | 1 Piece(s) | 25 Day(s) | - | [35] RS35 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 9.5 | 5 | 4.7 | 1.25 | 9 | 3.5 | 5.8 | 6.8 | SA1 | - | 9.5 | 7.9 | 3.4 | - | - | - | 14.55 | - | - | 9.41 | 1.52 | - | ||
฿ 123.75 | 1 Piece(s) | 25 Day(s) | 10 | [35] RS35 | 1.50~2.70 | Joint Links Unit | Joint Link | - | 9.5 | 5 | 4.7 | 1.25 | 9 | 3.5 | 5.8 | 6.8 | SK1 | - | 9.5 | 7.9 | 3.4 | - | - | - | 14.55 | - | - | 9.41 | 1.52 | - |
How can we improve?
How can we improve?