1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Noise Chain [New Model Number, Model No. Specifies No. Of Links] (Part Number)

Low Noise Chain [New Model Number, Model No. Specifies No. Of Links]
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique Tsubaki structure spring roller employed in roller of the chain. When chain and sprocket teeth engage, the spring roller changes shape, absorbing the impact energy of the sprocket. This helps reduce the sound of the impact of the chain with the sprocket, resulting in lower noise. RS roller chain (compared to pre-lubricated products) 6-8dB lower noise achieved. (Experimental value ratio)

Part Number
RS40-SNS-1+[4-240/1]L-[J,​R][J,​O,​OK,​R]
RS40-SNS-1-OL
RS40-SNS-1-RP-U
RS40-SNS-1-U
RS50-SNS-1+[4-240/1]L-[J,​R][J,​O,​OK,​R]
RS50-SNS-1-OL
RS50-SNS-1-RP-U
RS50-SNS-1-U
RS60-SNS-1+[4-240/1]L-[J,​R][J,​O,​OK,​R]
RS60-SNS-1-OL
RS60-SNS-1-RP-U
RS60-SNS-1-U
RS80-SNS-1+[4-240/1]L-[J,​R][J,​O,​OK,​R]
RS80-SNS-1-OL
RS80-SNS-1-RP-U
RS80-SNS-1-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Chain No Type Pitch (mm) Types Number of Links Organization Instruction 1 Organization Instruction 2 Sales Unit

-

TBK CHAIN LINK 1 Piece(s) 20 Day(s) -Standard Chains--12.7Link4 ~ 240M Type Fitting / No metal fittingsM Type Fitting / No metal fittings / OL / OL Built inLink

฿ 283.33

TBK LOW NOISE ROLLER CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Offset Link12.7Offset Link1--Part

฿ 10,823.33

TBK LOW NOISE ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains40Unit12.7Unit240--Unit

฿ 10,823.33

TBK LOW NOISE ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains40Unit12.7Unit240--Unit

-

TBK CHAIN LINK 1 Piece(s) 20 Day(s) -Standard Chains--15.875Link4 ~ 240M Type Fitting / No metal fittingsM Type Fitting / No metal fittings / OL / OL Built inLink

฿ 351.67

TBK LOW NOISE ROLLER CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links50Offset Link15.875Offset Link1--Part

฿ 11,030.00

TBK LOW NOISE ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains50Unit15.875Unit192--Unit

฿ 11,030.00

TBK LOW NOISE ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains50Unit15.875Unit192--Unit

-

TBK CHAIN LINK 1 Piece(s) 20 Day(s) -Standard Chains--19.05Link4 ~ 240M Type Fitting / No metal fittingsM Type Fitting / No metal fittings / OL / OL Built inLink

฿ 413.33

TBK LOW NOISE ROLLER CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links60Offset Link19.05Offset Link1--Part

฿ 14,530.00

TBK LOW NOISE ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains60Unit19.05Unit160--Unit

฿ 14,530.00

TBK LOW NOISE ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains60Unit19.05Unit160--Unit

-

TBK CHAIN LINK 1 Piece(s) 20 Day(s) -Standard Chains--25.4Link4 ~ 240M Type Fitting / No metal fittingsM Type Fitting / No metal fittings / OL / OL Built inLink

฿ 690.00

TBK LOW NOISE ROLLER CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links80Offset Link25.4Offset Link1--Part

฿ 18,901.67

TBK LOW NOISE ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains80Unit25.4Unit120--Unit

฿ 18,901.67

TBK LOW NOISE ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains80Unit25.4Unit120--Unit

Loading...

  1. 1

Basic Information

Number of Strands 1 Material Steel