1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leaf Chain BL Type (Part Number)

Leaf Chain BL Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Leaf chains are also the simplest steel chains, also commonly called balance chains and consisting of only plates and pins. This chain conforms to JIS standards and is suitable mainly for low speed machines for hanging, balancing, and motion transmission. The BL type plate width dimensions are, the same internal plate as the same pitch RS roller chain, and plate thickness is 1 size up from that of the same the same pitch RS roller chain. Pin external diameter is also the same as RS roller chain for the same pitch.

[Features]
· Leaf chains are also the simplest steel chains, consisting of only plates and pins.
· This chain primarily suitable for hanging, balancing and motion transmission
· 2 types, AL type for light loads and BL type for heavy loads, with differing dimensions and plate combinations.

Part Number
BL1023+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL1023-JL
BL1023-MLJL
BL1034+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL1034-JL
BL1034-MLJL
BL1046+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL1046-JL
BL1046-MLJL
BL1223+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL1223-JL
BL1223-MLJL
BL1234+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL1234-JL
BL1234-MLJL
BL1246+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL1246-JL
BL1246-MLJL
BL1423+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL1423-JL
BL1423-MLJL
BL1434+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL1434-JL
BL1434-MLJL
BL1446+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL1446-JL
BL1446-MLJL
BL1623+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL1623-JL
BL1623-MLJL
BL1634+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL1634-JL
BL1634-MLJL
BL1646+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL1646-JL
BL1646-MLJL
BL423+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL423-JL
BL423-MLJL
BL434+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL434-JL
BL434-MLJL
BL446+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL446-JL
BL446-MLJL
BL523+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL523-JL
BL523-MLJL
BL534+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL534-JL
BL534-MLJL
BL546+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL546-JL
BL546-MLJL
BL623+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL623-JL
BL623-MLJL
BL634+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL634-JL
BL634-MLJL
BL646+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL646-JL
BL646-MLJL
BL823+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL823-JL
BL823-MLJL
BL834+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL834-JL
BL834-MLJL
BL846+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
BL846-JL
BL846-MLJL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Chain No Type Pitch (mm) Types Pitch Number of Combination Sheets of Plate Plate Thickness (T)
(mm)
Plate Width (H)
(mm)
Pin Diameter (D)
(mm)
Pin Length (L1+L2)
(mm)
Number of Links Organization Instruction 1 Organization Instruction 2 Sales Unit

-

TBK CHAIN LINK 1 Piece(s) 50 Day(s) -Special Chain--31.75Link-2 pcs × 3 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 343.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links100Standard Joint link31.75Fitting link31.752 pcs.×3 pcs.4.830.111.0432.61--Part

฿ 343.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links100Standard Joint link31.75Fitting link31.752 pcs.×3 pcs.4.830.111.0432.61--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--31.75Link-3 pcs × 4 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 415.00

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links100Standard Joint link31.75Fitting link31.753 pcs.×4 pcs.4.830.111.0442.551--Part

฿ 415.00

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links100Standard Joint link31.75Fitting link31.753 pcs.×4 pcs.4.830.111.0442.551--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--31.75Link-4 pcs × 6 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 493.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links100Standard Joint link31.75Fitting link31.754 pcs.×6 pcs.4.830.111.0457.41--Part

฿ 493.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links100Standard Joint link31.75Fitting link31.754 pcs.×6 pcs.4.830.111.0457.41--Part

-

TBK CHAIN LINK 1 Piece(s) 50 Day(s) -Special Chain--38.1Link-2 pcs × 3 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 463.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.1Fitting link38.12 pcs.×3 pcs.5.636.212.6438.41--Part

฿ 463.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.1Fitting link38.12 pcs.×3 pcs.5.636.212.6438.41--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--38.1Link-3 pcs × 4 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 563.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.1Fitting link38.13 pcs.×4 pcs.5.636.212.64501--Part

฿ 563.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.1Fitting link38.13 pcs.×4 pcs.5.636.212.64501--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--38.1Link-4 pcs × 6 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 706.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.1Fitting link38.14 pcs.×6 pcs.5.636.212.6467.451--Part

฿ 706.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.1Fitting link38.14 pcs.×6 pcs.5.636.212.6467.451--Part

-

TBK CHAIN LINK 1 Piece(s) 50 Day(s) -Special Chain--44.45Link-2 pcs × 3 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 601.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links140Standard Joint link44.45Fitting link44.452 pcs.×3 pcs.6.442.214.2143.21--Part

฿ 601.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links140Standard Joint link44.45Fitting link44.452 pcs.×3 pcs.6.442.214.2143.21--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--44.45Link-3 pcs × 4 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 761.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links140Standard Joint link44.45Fitting link44.453 pcs.×4 pcs.6.442.214.2156.41--Part

฿ 761.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links140Standard Joint link44.45Fitting link44.453 pcs.×4 pcs.6.442.214.2156.41--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--44.45Link-4 pcs × 6 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 953.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links140Standard Joint link44.45Fitting link44.454 pcs.×6 pcs.6.442.214.2176.251--Part

฿ 953.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links140Standard Joint link44.45Fitting link44.454 pcs.×6 pcs.6.442.214.2176.251--Part

-

TBK CHAIN LINK 1 Piece(s) 50 Day(s) -Special Chain--50.8Link-2 pcs × 3 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 805.00

TBK LEAF CHAIN CL 1 Piece(s) 35 Day(s) 10Joint Links, Offset Links160Standard Joint link50.8Fitting link50.82 pcs.×3 pcs.7.248.217.3849.851--Part

฿ 805.00

TBK LEAF CHAIN CL 1 Piece(s) 35 Day(s) 10Joint Links, Offset Links160Standard Joint link50.8Fitting link50.82 pcs.×3 pcs.7.248.217.3849.851--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--50.8Link-3 pcs × 4 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 1,108.33

TBK LEAF CHAIN CL 1 Piece(s) 35 Day(s) 10Joint Links, Offset Links160Standard Joint link50.8Fitting link50.83 pcs.×4 pcs.7.248.217.38651--Part

฿ 1,108.33

TBK LEAF CHAIN CL 1 Piece(s) 35 Day(s) 10Joint Links, Offset Links160Standard Joint link50.8Fitting link50.83 pcs.×4 pcs.7.248.217.38651--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--50.8Link-4 pcs × 6 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 1,510.00

TBK LEAF CHAIN CL 1 Piece(s) 35 Day(s) 10Joint Links, Offset Links160Standard Joint link50.8Fitting link50.84 pcs.×6 pcs.7.248.217.3887.651--Part

฿ 1,510.00

TBK LEAF CHAIN CL 1 Piece(s) 35 Day(s) 10Joint Links, Offset Links160Standard Joint link50.8Fitting link50.84 pcs.×6 pcs.7.248.217.3887.651--Part

-

TBK CHAIN LINK 1 Piece(s) 50 Day(s) -Special Chain--12.7Link-2 pcs × 3 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 131.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link12.72 pcs.×3 pcs.2125.0814.51--Part

฿ 131.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link12.72 pcs.×3 pcs.2125.0814.51--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--12.7Link-3 pcs × 4 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 141.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link12.73 pcs.×4 pcs.2125.0818.751--Part

฿ 141.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link12.73 pcs.×4 pcs.2125.0818.751--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--12.7Link-4 pcs × 6 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 151.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link12.74 pcs.×6 pcs.2125.0825.151--Part

฿ 151.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link12.74 pcs.×6 pcs.2125.0825.151--Part

-

TBK CHAIN LINK 1 Piece(s) 50 Day(s) -Special Chain--15.875Link-2 pcs × 3 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 123.33

TBK LEAF CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link15.8752 pcs.×3 pcs.2.4155.94171--Part

฿ 117.08

TBK LEAF CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link15.8752 pcs.×3 pcs.2.4155.94171--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--15.875Link-3 pcs × 4 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 132.92

TBK LEAF CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link15.8753 pcs.×4 pcs.2.4155.94221--Part

฿ 126.25

TBK LEAF CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link15.8753 pcs.×4 pcs.2.4155.94221--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--15.875Link-4 pcs × 6 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 142.08

TBK LEAF CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link15.8754 pcs.×6 pcs.2.4155.9429.41--Part

฿ 135.00

TBK LEAF CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link15.8754 pcs.×6 pcs.2.4155.9429.41--Part

-

TBK CHAIN LINK 1 Piece(s) 50 Day(s) -Special Chain--19.05Link-2 pcs × 3 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 161.25

TBK LEAF CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link19.052 pcs.×3 pcs.3.218.17.922.551--Part

฿ 153.33

TBK LEAF CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link19.052 pcs.×3 pcs.3.218.17.922.551--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--19.05Link-3 pcs × 4 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 180.00

TBK LEAF CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link19.053 pcs.×4 pcs.3.218.17.929.251--Part

฿ 170.00

TBK LEAF CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link19.053 pcs.×4 pcs.3.218.17.929.251--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--19.05Link-4 pcs × 6 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 198.33

TBK LEAF CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link19.054 pcs.×6 pcs.3.218.17.939.31--Part

฿ 188.33

TBK LEAF CHAIN CL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link19.054 pcs.×6 pcs.3.218.17.939.31--Part

-

TBK CHAIN LINK 1 Piece(s) 50 Day(s) -Special Chain--25.4Link-2 pcs × 3 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 243.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link25.42 pcs.×3 pcs.424.19.4827.41--Part

฿ 243.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link25.42 pcs.×3 pcs.424.19.4827.41--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--25.4Link-3 pcs × 4 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 260.00

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link25.43 pcs.×4 pcs.424.19.4835.751--Part

฿ 260.00

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link25.43 pcs.×4 pcs.424.19.4835.751--Part

-

TBK LEAF CHAIN BL TYPE 1 Piece(s) 50 Day(s) -Special Chain--25.4Link-4 pcs × 6 pcs----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 291.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link25.44 pcs.×6 pcs.424.19.4848.21--Part

฿ 291.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link25.44 pcs.×6 pcs.424.19.4848.21--Part

Loading...

  1. 1

Basic Information

Material Steel