(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Leaf chains are also the simplest steel chains, also commonly called balance chains and consisting of only plates and pins. This chain conforms to JIS standards and is suitable mainly for low speed machines for hanging, balancing, and motion transmission. The BL type plate width dimensions are, the same internal plate as the same pitch RS roller chain, and plate thickness is 1 size up from that of the same the same pitch RS roller chain. Pin external diameter is also the same as RS roller chain for the same pitch.
[Features]
· Leaf chains are also the simplest steel chains, consisting of only plates and pins.
· This chain primarily suitable for hanging, balancing and motion transmission
· 2 types, AL type for light loads and BL type for heavy loads, with differing dimensions and plate combinations.
Part Number |
---|
BL646-JL |
BL646-MLJL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Chain No | Type | Pitch (mm) | Types | Pitch | Number of Combination Sheets of Plate | Plate Thickness (T) (mm) | Plate Width (H) (mm) | Pin Diameter (D) (mm) | Pin Length (L1+L2) (mm) | Number of Links | Organization Instruction 1 | Organization Instruction 2 | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 198.33 | TBK LEAF CHAIN CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 60 | Standard Joint link | 19.05 | Fitting link | 19.05 | 4 pcs.×6 pcs. | 3.2 | 18.1 | 7.9 | 39.3 | 1 | - | - | Part | ||
฿ 188.33 | TBK LEAF CHAIN CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 60 | Standard Joint link | 19.05 | Fitting link | 19.05 | 4 pcs.×6 pcs. | 3.2 | 18.1 | 7.9 | 39.3 | 1 | - | - | Part |
Loading...
Material | Steel |
---|
How can we improve?
How can we improve?