1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leaf Chain AL Type (Part Number)

Leaf Chain AL Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Leaf chains are also the simplest steel chains, also commonly called balance chains and consisting of only plates and pins. This chain conforms to JIS standards and is suitable mainly for low speed machines for hanging, balancing, and motion transmission. The AL type plate outer shape and plate thickness dimensions, are the same as for the outer plate of the same pitch RS roller chain. Pin shape is also the same as RS roller for the same pitch.

Part Number
AL1022+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL1022+[4-240/1]L-[J,​JK,​R][JK,​R]
AL1022-JL
AL1022-MLJL
AL1044+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL1044-JL
AL1044-MLJL
AL1066+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL1066-JL
AL1066-MLJL
AL1222+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL1222+[4-240/1]L-[J,​JK,​R][JK,​R]
AL1222-JL
AL1222-MLJL
AL1244+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL1244-JL
AL1244-MLJL
AL1266+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL1266-JL
AL1266-MLJL
AL1444+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL1444-JL
AL1444-MLJL
AL1466+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL1466-JL
AL1466-MLJL
AL1644+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL1644-JL
AL1644-MLJL
AL1666+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL1666-JL
AL1666-MLJL
AL422+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL422+[4-240/1]L-[J,​JK,​R][JK,​R]
AL422-JL
AL422-MLJL
AL444+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL444-JL
AL444-MLJL
AL466+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL466-JL
AL466-MLJL
AL522+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL522+[4-240/1]L-[J,​JK,​R][JK,​R]
AL522-JL
AL522-MLJL
AL544+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL544-JL
AL544-MLJL
AL566+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL566-JL
AL566-MLJL
AL622+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL622+[4-240/1]L-[J,​JK,​R][JK,​R]
AL622-JL
AL622-MLJL
AL644+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL644-JL
AL644-MLJL
AL666+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL666-JL
AL666-MLJL
AL822+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL822+[4-240/1]L-[J,​JK,​R][JK,​R]
AL822-JL
AL822-MLJL
AL844+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL844-JL
AL844-MLJL
AL866+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
AL866-JL
AL866-MLJL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Chain No Type Pitch (mm) Types Pitch Number of Combination Sheets of Plate Plate Thickness (T)
(mm)
Plate Width (H)
(mm)
Pin Diameter (D)
(mm)
Pin Length (L1+L2)
(mm)
Number of Links Organization Instruction 1 Organization Instruction 2 Sales Unit

-

TBK CHAIN LINK 1 Piece(s) 50 Day(s) -Special Chain--31.75Link-2 pcs.×2 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Special Chain--31.75Link-2 pcs.×2 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL Built in / No metal fittingsLink

฿ 260.00

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links100Standard Joint link31.75Fitting link31.752 pcs.×2 pcs.426.09.4823.251--Part

฿ 260.00

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links100Standard Joint link31.75Fitting link31.752 pcs.×2 pcs.426.09.4823.251--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--31.75Link-4 pcs.×4 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 335.00

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links100Standard Joint link31.75Fitting link31.754 pcs.×4 pcs.426.09.4839.901--Part

฿ 335.00

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links100Standard Joint link31.75Fitting link31.754 pcs.×4 pcs.426.09.4839.901--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--31.75Link-6 pcs.×6 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 415.00

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links100Standard Joint link31.75Fitting link31.756 pcs.×6 pcs.426.09.4856.501--Part

฿ 415.00

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links100Standard Joint link31.75Fitting link31.756 pcs.×6 pcs.426.09.4856.501--Part

-

TBK CHAIN LINK 1 Piece(s) 50 Day(s) -Special Chain--38.1Link-2 pcs.×2 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Special Chain--38.1Link-2 pcs.×2 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL Built in / No metal fittingsLink

฿ 343.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.1Fitting link38.12 pcs.×2 pcs.4.831.211.0427.901--Part

฿ 343.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.1Fitting link38.12 pcs.×2 pcs.4.831.211.0427.901--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--38.1Link-4 pcs.×4 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 473.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.1Fitting link38.14 pcs.×4 pcs.4.831.211.0447.701--Part

฿ 473.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.1Fitting link38.14 pcs.×4 pcs.4.831.211.0447.701--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--38.1Link-6 pcs.×6 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 626.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.1Fitting link38.16 pcs.×6 pcs.4.831.211.0467.551--Part

฿ 626.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.1Fitting link38.16 pcs.×6 pcs.4.831.211.0467.551--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--44.45Link-4 pcs.×4 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 626.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links140Standard Joint link44.45Fitting link44.454 pcs.×4 pcs.5.636.412.6455.801--Part

฿ 626.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links140Standard Joint link44.45Fitting link44.454 pcs.×4 pcs.5.636.412.6455.801--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--44.45Link-6 pcs.×6 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 866.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links140Standard Joint link44.45Fitting link44.456 pcs.×6 pcs.5.636.412.6479.051--Part

฿ 866.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links140Standard Joint link44.45Fitting link44.456 pcs.×6 pcs.5.636.412.6479.051--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--50.8Link-4 pcs.×4 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 848.33

TBK LEAF CHAIN CL 1 Piece(s) 35 Day(s) 10Joint Links, Offset Links160Standard Joint link50.8Fitting link50.84 pcs.×4 pcs.6.441.614.2163.051--Part

฿ 848.33

TBK LEAF CHAIN CL 1 Piece(s) 35 Day(s) 10Joint Links, Offset Links160Standard Joint link50.8Fitting link50.84 pcs.×4 pcs.6.441.614.2163.051--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--50.8Link-6 pcs.×6 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 1,215.00

TBK LEAF CHAIN CL 1 Piece(s) 35 Day(s) 10Joint Links, Offset Links160Standard Joint link50.8Fitting link50.86 pcs.×6 pcs.6.441.614.2189.451--Part

฿ 1,215.00

TBK LEAF CHAIN CL 1 Piece(s) 35 Day(s) 10Joint Links, Offset Links160Standard Joint link50.8Fitting link50.86 pcs.×6 pcs.6.441.614.2189.451--Part

-

TBK CHAIN LINK 1 Piece(s) 50 Day(s) -Special Chain--12.7Link-2 pcs.×2 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Special Chain--12.7Link-2 pcs.×2 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL Built in / No metal fittingsLink

฿ 109.17

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link12.72 pcs.×2 pcs.1.510.43.969.701--Part

฿ 109.17

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link12.72 pcs.×2 pcs.1.510.43.969.701--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--12.7Link-4 pcs.×4 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 119.17

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link12.74 pcs.×4 pcs.1.510.43.9616.201--Part

฿ 119.17

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link12.74 pcs.×4 pcs.1.510.43.9616.201--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--12.7Link-6 pcs.×6 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 131.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link12.76 pcs.×6 pcs.1.510.43.9622.251--Part

฿ 131.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link12.76 pcs.×6 pcs.1.510.43.9622.251--Part

-

TBK CHAIN LINK 1 Piece(s) 50 Day(s) -Special Chain--15.875Link-2 pcs.×2 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Special Chain--15.875Link-2 pcs.×2 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL Built in / No metal fittingsLink

฿ 109.17

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link15.8752 pcs.×2 pcs.213.05.0812.301--Part

฿ 109.17

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link15.8752 pcs.×2 pcs.213.05.0812.301--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--15.875Link-4 pcs.×4 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 131.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link15.8754 pcs.×4 pcs.213.05.0820.501--Part

฿ 131.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link15.8754 pcs.×4 pcs.213.05.0820.501--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--15.875Link-6 pcs.×6 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 151.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link15.8756 pcs.×6 pcs.213.05.0828.901--Part

฿ 151.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link15.8756 pcs.×6 pcs.213.05.0828.901--Part

-

TBK CHAIN LINK 1 Piece(s) 50 Day(s) -Special Chain--19.05Link-2 pcs.×2 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Special Chain--19.05Link-2 pcs.×2 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL Built in / No metal fittingsLink

฿ 131.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link19.052 pcs.×2 pcs.2.415.65.9614.901--Part

฿ 131.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link19.052 pcs.×2 pcs.2.415.65.9614.901--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--19.05Link-4 pcs.×4 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 151.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link19.054 pcs.×4 pcs.2.415.65.9625.201--Part

฿ 151.25

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link19.054 pcs.×4 pcs.2.415.65.9625.201--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--19.05Link-6 pcs.×6 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 171.67

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link19.056 pcs.×6 pcs.2.415.65.9635.401--Part

฿ 171.67

TBK LEAF CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link19.056 pcs.×6 pcs.2.415.65.9635.401--Part

-

TBK CHAIN LINK 1 Piece(s) 50 Day(s) -Special Chain--25.4Link-2 pcs.×2 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Special Chain--25.4Link-2 pcs.×2 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL Built in / No metal fittingsLink

฿ 178.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link25.42 pcs.×2 pcs.3.220.87.919.151--Part

฿ 178.33

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link25.42 pcs.×2 pcs.3.220.87.919.151--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--25.4Link-4 pcs.×4 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 211.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link25.44 pcs.×4 pcs.3.220.87.932.61--Part

฿ 211.67

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link25.44 pcs.×4 pcs.3.220.87.932.61--Part

-

TBK LEAF CHAIN AL TYPE 1 Piece(s) 60 Day(s) -Special Chain--25.4Link-6 pcs.×6 pcs.----4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 260.00

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link25.46 pcs.×6 pcs.3.220.87.946.001--Part

฿ 260.00

TBK LEAF CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link25.46 pcs.×6 pcs.3.220.87.946.001--Part

Loading...

  1. 1

Basic Information

Material Steel