(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The basic 3 dimensions are the same as the RS roller chain, but by reducing plate constriction amount, the maximum permissible tension is increased by about 30% over the RS roller chain. RS roller chain is suitable for use under conditions that could cause fatigue fracture, downsizing by one size of the RS roller chain is also possible.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Number of Strands | Chain No | Type | Shape of Pin | Pitch (mm) | Types | Number of Links | Organization Instruction 1 | Organization Instruction 2 | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,348.33 | TBK SUPER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 1 | 80 | 4-pitch Offset Link | - | 25.4 | 4-pitch Offset Link | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | - | - | 25.4 | Link | 4 ~ 120 | F Type JL / No metal fittings | F Type JL / No metal fittings | Link | ||
฿ 9,860.00 | TBK SUPER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 80 | Unit | - | 25.4 | F-type unit | 120 | - | - | Unit | ||
฿ 9,860.00 | TBK SUPER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 80 | Unit | - | 25.4 | F-type unit | 120 | - | - | Unit | ||
฿ 188.33 | TBK SUPER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 80 | F-Shaped Joint Link | - | 25.4 | F-Shaped Joint Link | 1 | - | - | Part | ||
฿ 188.33 | TBK SUPER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 80 | F-Shaped Joint Link | - | 25.4 | F-Shaped Joint Link | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | - | - | 25.4 | Link | 4 ~ 120 | M Type JL / No metal fittings | M Type JL / No metal fittings | Link | ||
฿ 9,860.00 | TBK SUPER CHAIN | 1 Piece(s) | 20 Day(s) | 10 | Standard Chains | 1 | 80 | Unit | - | 25.4 | M-type unit | 120 | - | - | Unit | ||
฿ 9,860.00 | TBK SUPER CHAIN | 1 Piece(s) | 20 Day(s) | 10 | Standard Chains | 1 | 80 | Unit | - | 25.4 | M-type unit | 120 | - | - | Unit | ||
฿ 188.33 | TBK SUPER CHAIN CL | 1 Piece(s) | 20 Day(s) | - | Joint Links, Offset Links | 1 | 80 | M Shaped Joint Link | - | 25.4 | M Shaped Joint Link | 1 | - | - | Part | ||
฿ 188.33 | TBK SUPER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 1 | 80 | M Shaped Joint Link | - | 25.4 | M Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 2 | - | - | - | 25.4 | Link | 4 ~ 120 | F Type JL / No metal fittings | F Type JL / No metal fittings | Link | ||
฿ 21,718.33 | TBK SUPER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Special Chain | 2 | 80 | Unit | Rivet type (RP) | 25.4 | - | 120 | - | - | Unit | ||
฿ 403.33 | TBK SUPER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 80 | F-Shaped Joint Link | - | 25.4 | F-Shaped Joint Link | 1 | - | - | Part | ||
฿ 403.33 | TBK SUPER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 80 | F-Shaped Joint Link | - | 25.4 | F-Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 2 | - | - | - | 25.4 | Link | 4 ~ 120 | M Type JL / No metal fittings | M Type JL / No metal fittings | Link | ||
฿ 21,718.33 | TBK SUPER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Special Chain | 2 | 80 | Unit | Rivet type (RP) | 25.4 | - | 120 | - | - | Unit | ||
฿ 403.33 | TBK SUPER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 2 | 80 | M Shaped Joint Link | - | 25.4 | M Shaped Joint Link | 1 | - | - | Part | ||
฿ 403.33 | TBK SUPER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 2 | 80 | M Shaped Joint Link | - | 25.4 | M Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 3 | - | - | - | 25.4 | Link | 4 ~ 120 | F Type JL / No metal fittings | F Type JL / No metal fittings | Link | ||
฿ 638.33 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 3 | 80 | F-Shaped Joint Link | - | 25.4 | F-Shaped Joint Link | 1 | - | - | Part | ||
฿ 638.33 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 3 | 80 | F-Shaped Joint Link | - | 25.4 | F-Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 3 | - | - | - | 25.4 | Link | 4 ~ 120 | M Type JL / No metal fittings | M Type JL / No metal fittings | Link | ||
฿ 638.33 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 3 | 80 | M Shaped Joint Link | - | 25.4 | M Shaped Joint Link | 1 | - | - | Part | ||
฿ 638.33 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 3 | 80 | M Shaped Joint Link | - | 25.4 | M Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 4 | - | - | - | 25.4 | Link | 4 ~ 120 | F Type JL / No metal fittings | F Type JL / No metal fittings | Link | ||
฿ 911.67 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 4 | 80 | F-Shaped Joint Link | - | 25.4 | F-Shaped Joint Link | 1 | - | - | Part | ||
฿ 911.67 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 4 | 80 | F-Shaped Joint Link | - | 25.4 | F-Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 4 | - | - | - | 25.4 | Link | 4 ~ 120 | M Type JL / No metal fittings | M Type JL / No metal fittings | Link | ||
฿ 911.67 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 4 | 80 | M Shaped Joint Link | - | 25.4 | M Shaped Joint Link | 1 | - | - | Part | ||
฿ 911.67 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 4 | 80 | M Shaped Joint Link | - | 25.4 | M Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 5 | - | - | - | 25.4 | Link | 4 ~ 120 | F Type JL / No metal fittings | F Type JL / No metal fittings | Link | ||
฿ 1,090.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 5 | 80 | F-Shaped Joint Link | - | 25.4 | F-Shaped Joint Link | 1 | - | - | Part | ||
฿ 1,090.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 5 | 80 | F-Shaped Joint Link | - | 25.4 | F-Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 5 | - | - | - | 25.4 | Link | 4 ~ 120 | M Type JL / No metal fittings | M Type JL / No metal fittings | Link | ||
฿ 1,090.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 5 | 80 | M Shaped Joint Link | - | 25.4 | M Shaped Joint Link | 1 | - | - | Part | ||
฿ 1,090.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 5 | 80 | M Shaped Joint Link | - | 25.4 | M Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 6 | - | - | - | 25.4 | Link | 4 ~ 120 | F Type JL / No metal fittings | F Type JL / No metal fittings | Link | ||
฿ 1,355.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 6 | 80 | F-Shaped Joint Link | - | 25.4 | F-Shaped Joint Link | 1 | - | - | Part | ||
฿ 1,355.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 6 | 80 | F-Shaped Joint Link | - | 25.4 | F-Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 6 | - | - | - | 25.4 | Link | 4 ~ 120 | M Type JL / No metal fittings | M Type JL / No metal fittings | Link | ||
฿ 1,355.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 6 | 80 | M Shaped Joint Link | - | 25.4 | M Shaped Joint Link | 1 | - | - | Part | ||
฿ 1,355.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 6 | 80 | M Shaped Joint Link | - | 25.4 | M Shaped Joint Link | 1 | - | - | Part | ||
฿ 4,190.00 | TBK SUPER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 1 | 100 | 4-pitch Offset Link | - | 31.75 | 4-pitch Offset Link | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | - | - | 31.75 | Link | 4 ~ 120 | F Type JL / No metal fittings | F Type JL / No metal fittings | Link | ||
฿ 15,596.67 | TBK SUPER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 100 | Unit | - | 31.75 | F-type unit | 96 | - | - | Unit | ||
฿ 15,596.67 | TBK SUPER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 100 | Unit | - | 31.75 | F-type unit | 96 | - | - | Unit | ||
฿ 330.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 100 | F-Shaped Joint Link | - | 31.75 | F-Shaped Joint Link | 1 | - | - | Part | ||
฿ 330.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 1 | 100 | F-Shaped Joint Link | - | 31.75 | F-Shaped Joint Link | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | - | - | 31.75 | Link | 4 ~ 120 | M Type JL / No metal fittings | M Type JL / No metal fittings | Link | ||
฿ 15,596.67 | TBK SUPER CHAIN | 1 Piece(s) | 20 Day(s) | 10 | Standard Chains | 1 | 100 | Unit | - | 31.75 | M-type unit | 96 | - | - | Unit | ||
฿ 15,596.67 | TBK SUPER CHAIN | 1 Piece(s) | 20 Day(s) | 10 | Standard Chains | 1 | 100 | Unit | - | 31.75 | M-type unit | 96 | - | - | Unit | ||
฿ 330.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 20 Day(s) | - | Joint Links, Offset Links | 1 | 100 | M Shaped Joint Link | - | 31.75 | M Shaped Joint Link | 1 | - | - | Part | ||
฿ 330.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 1 | 100 | M Shaped Joint Link | - | 31.75 | M Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 2 | - | - | - | 31.75 | Link | 4 ~ 120 | F Type JL / No metal fittings | F Type JL / No metal fittings | Link | ||
฿ 34,691.67 | TBK SUPER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Special Chain | 2 | 100 | Unit | Rivet type (RP) | 31.75 | - | 96 | - | - | Unit | ||
฿ 720.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 100 | F-Shaped Joint Link | - | 31.75 | F-Shaped Joint Link | 1 | - | - | Part | ||
฿ 720.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 5 Day(s) | 10 | Joint Links, Offset Links | 2 | 100 | F-Shaped Joint Link | - | 31.75 | F-Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 2 | - | - | - | 31.75 | Link | 4 ~ 120 | M Type JL / No metal fittings | M Type JL / No metal fittings | Link | ||
฿ 34,691.67 | TBK SUPER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Special Chain | 2 | 100 | Unit | Rivet type (RP) | 31.75 | - | 96 | - | - | Unit | ||
฿ 720.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 2 | 100 | M Shaped Joint Link | - | 31.75 | M Shaped Joint Link | 1 | - | - | Part | ||
฿ 720.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 2 | 100 | M Shaped Joint Link | - | 31.75 | M Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 3 | - | - | - | 31.75 | Link | 4 ~ 120 | F Type JL / No metal fittings | F Type JL / No metal fittings | Link | ||
฿ 1,140.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 3 | 100 | F-Shaped Joint Link | - | 31.75 | F-Shaped Joint Link | 1 | - | - | Part | ||
฿ 1,140.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 3 | 100 | F-Shaped Joint Link | - | 31.75 | F-Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 3 | - | - | - | 31.75 | Link | 4 ~ 120 | M Type JL / No metal fittings | M Type JL / No metal fittings | Link | ||
฿ 1,140.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 3 | 100 | M Shaped Joint Link | - | 31.75 | M Shaped Joint Link | 1 | - | - | Part | ||
฿ 1,140.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 3 | 100 | M Shaped Joint Link | - | 31.75 | M Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 4 | - | - | - | 31.75 | Link | 4 ~ 120 | F Type JL / No metal fittings | F Type JL / No metal fittings | Link | ||
฿ 1,645.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 4 | 100 | F-Shaped Joint Link | - | 31.75 | F-Shaped Joint Link | 1 | - | - | Part | ||
฿ 1,645.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 4 | 100 | F-Shaped Joint Link | - | 31.75 | F-Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 4 | - | - | - | 31.75 | Link | 4 ~ 120 | M Type JL / No metal fittings | M Type JL / No metal fittings | Link | ||
฿ 1,645.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 4 | 100 | M Shaped Joint Link | - | 31.75 | M Shaped Joint Link | 1 | - | - | Part | ||
฿ 1,645.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 4 | 100 | M Shaped Joint Link | - | 31.75 | M Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 5 | - | - | - | 31.75 | Link | 4 ~ 120 | F Type JL / No metal fittings | F Type JL / No metal fittings | Link | ||
฿ 1,980.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 5 | 100 | F-Shaped Joint Link | - | 31.75 | F-Shaped Joint Link | 1 | - | - | Part | ||
฿ 1,980.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 5 | 100 | F-Shaped Joint Link | - | 31.75 | F-Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 5 | - | - | - | 31.75 | Link | 4 ~ 120 | M Type JL / No metal fittings | M Type JL / No metal fittings | Link | ||
฿ 1,980.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 5 | 100 | M Shaped Joint Link | - | 31.75 | M Shaped Joint Link | 1 | - | - | Part | ||
฿ 1,980.00 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 5 | 100 | M Shaped Joint Link | - | 31.75 | M Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 6 | - | - | - | 31.75 | Link | 4 ~ 120 | F Type JL / No metal fittings | F Type JL / No metal fittings | Link | ||
฿ 2,516.67 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 6 | 100 | F-Shaped Joint Link | - | 31.75 | F-Shaped Joint Link | 1 | - | - | Part | ||
฿ 2,516.67 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 6 | 100 | F-Shaped Joint Link | - | 31.75 | F-Shaped Joint Link | 1 | - | - | Part | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 6 | - | - | - | 31.75 | Link | 4 ~ 120 | M Type JL / No metal fittings | M Type JL / No metal fittings | Link | ||
฿ 2,516.67 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 6 | 100 | M Shaped Joint Link | - | 31.75 | M Shaped Joint Link | 1 | - | - | Part | ||
฿ 2,516.67 | TBK SUPER CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 6 | 100 | M Shaped Joint Link | - | 31.75 | M Shaped Joint Link | 1 | - | - | Part | ||
฿ 5,030.00 | TBK SUPER CHAIN OL | 1 Piece(s) | 20 Day(s) | 10 | Joint Links, Offset Links | 1 | 120 | 4-pitch Offset Link | - | 38.1 | 4-pitch Offset Link | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | - | - | 38.1 | Link | 4 ~ 120 | F Type JL / No metal fittings | F Type JL / No metal fittings | Link | ||
฿ 21,743.33 | TBK SUPER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 120 | Unit | - | 38.1 | F-type unit | 80 | - | - | Unit | ||
฿ 21,743.33 | TBK SUPER CHAIN | 1 Piece(s) | 5 Day(s) | 10 | Standard Chains | 1 | 120 | Unit | - | 38.1 | F-type unit | 80 | - | - | Unit |
Loading...
Material | Steel |
---|
How can we improve?
How can we improve?