(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Same shaped plate as the super chain, with thickness of outer plate, and inner plate 1 size larger than that of RS roller chain. Suitable for use under conditions requiring higher permissible tension, tensile strength, and shock absorption.
Part Number |
---|
RS80-SUP-H-1+[4-120/1]L-[F,FK,R][F,FK,R] |
RS80-SUP-H-2+[4-120/1]L-[F,FK,R][F,FK,R] |
RS80-SUP-H-3+[4-120/1]L-[F,FK,R][F,FK,R] |
RS80-SUPH-1-FSJL |
RS80-SUPH-2-FSJL |
RS80-SUPH-3-FSJL |
RS100-SUP-H-1+[4-120/1]L-[F,FK,R][F,FK,R] |
RS100-SUP-H-2+[4-120/1]L-[F,FK,R][F,FK,R] |
RS100-SUP-H-3+[4-120/1]L-[F,FK,R][F,FK,R] |
RS100-SUPH-1-FSJL |
RS100-SUPH-2-FSJL |
RS100-SUPH-3-FSJL |
RS120-SUP-H-1+[4-120/1]L-[F,FK,R][F,FK,R] |
RS120-SUP-H-2+[4-120/1]L-[F,FK,R][F,FK,R] |
RS120-SUP-H-3+[4-120/1]L-[F,FK,R][F,FK,R] |
RS120-SUPH-1-FSJL |
RS120-SUPH-2-FSJL |
RS120-SUPH-3-FSJL |
RS140-SUP-H-1+[4-120/1]L-[F,FK,R][F,FK,R] |
RS140-SUP-H-2+[4-120/1]L-[F,FK,R][F,FK,R] |
RS140-SUP-H-3+[4-120/1]L-[F,FK,R][F,FK,R] |
RS140-SUPH-1-FSJL |
RS140-SUPH-2-FSJL |
RS140-SUPH-3-FSJL |
RS160-SUP-H-1+[4-120/1]L-[F,FK,R][F,FK,R] |
RS160-SUP-H-2+[4-120/1]L-[F,FK,R][F,FK,R] |
RS160-SUP-H-3+[4-120/1]L-[F,FK,R][F,FK,R] |
RS160-SUPH-1-FSJL |
RS160-SUPH-2-FSJL |
RS160-SUPH-3-FSJL |
RS200-SUP-H-1+[4-120/1]L-[F,FK,R][F,FK,R] |
RS200-SUP-H-2+[4-120/1]L-[F,FK,R][F,FK,R] |
RS200-SUP-H-3+[4-120/1]L-[F,FK,R][F,FK,R] |
RS200-SUPH-1-FSJL |
RS200-SUPH-2-FSJL |
RS200-SUPH-3-FSJL |
RS240-SUP-H-1+[4-120/1]L-[F,FK,R][F,FK,R] |
RS240-SUP-H-2+[4-120/1]L-[F,FK,R][F,FK,R] |
RS240-SUP-H-3+[4-120/1]L-[F,FK,R][F,FK,R] |
RS240-SUPH-1-FSJL |
RS240-SUPH-2-FSJL |
RS240-SUPH-3-FSJL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Number of Strands | Chain No | Type | Pitch (mm) | Types | Number of Links | Organization Instruction 1 | Organization Instruction 2 | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TBK SUPER H CHAIN (F TYPE) | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | - | 25.4 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
- | TBK SUPER H CHAIN (F TYPE) | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | - | 25.4 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 35 Day(s) | - | Standard Chains | 3 | - | - | 25.4 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
฿ 195.00 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 1 | 80 | F-Shaped Joint Link | 25.4 | Fitting link | 1 | - | - | Part | ||
฿ 521.67 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 80 | F-Shaped Joint Link | 25.4 | Fitting link | 1 | - | - | Part | ||
฿ 823.33 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 3 | 80 | F-Shaped Joint Link | 25.4 | Fitting link | 1 | - | - | Part | ||
- | TBK SUPER H CHAIN (F TYPE) | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | - | 31.75 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
- | TBK SUPER H CHAIN (F TYPE) | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | - | 31.75 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 35 Day(s) | - | Standard Chains | 3 | - | - | 31.75 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
฿ 336.67 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 1 | 100 | F-Shaped Joint Link | 31.75 | Fitting link | 1 | - | - | Part | ||
฿ 928.33 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 2 | 100 | F-Shaped Joint Link | 31.75 | Fitting link | 1 | - | - | Part | ||
฿ 1,465.00 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 3 | 100 | F-Shaped Joint Link | 31.75 | Fitting link | 1 | - | - | Part | ||
- | TBK SUPER H CHAIN (F TYPE) | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | - | 38.1 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
- | TBK SUPER H CHAIN (F TYPE) | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | - | 38.1 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 35 Day(s) | - | Standard Chains | 3 | - | - | 38.1 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
฿ 563.33 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 1 | 120 | F-Shaped Joint Link | 38.1 | Fitting link | 1 | - | - | Part | ||
฿ 1,390.00 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 120 | F-Shaped Joint Link | 38.1 | Fitting link | 1 | - | - | Part | ||
฿ 2,213.33 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 3 | 120 | F-Shaped Joint Link | 38.1 | Fitting link | 1 | - | - | Part | ||
- | TBK SUPER H CHAIN (F TYPE) | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | - | 44.45 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
- | TBK SUPER H CHAIN (F TYPE) | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | - | 44.45 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 35 Day(s) | - | Standard Chains | 3 | - | - | 44.45 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
฿ 798.33 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 1 | 140 | F-Shaped Joint Link | 44.45 | Fitting link | 1 | - | - | Part | ||
฿ 1,941.67 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 140 | F-Shaped Joint Link | 44.45 | Fitting link | 1 | - | - | Part | ||
฿ 3,115.00 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 3 | 140 | F-Shaped Joint Link | 44.45 | Fitting link | 1 | - | - | Part | ||
- | TBK SUPER H CHAIN (F TYPE) | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | - | 50.8 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
- | TBK SUPER H CHAIN (F TYPE) | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | - | 50.8 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 35 Day(s) | - | Standard Chains | 3 | - | - | 50.8 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
฿ 1,140.00 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 1 | 160 | F-Shaped Joint Link | 50.8 | Fitting link | 1 | - | - | Part | ||
฿ 2,836.67 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 160 | F-Shaped Joint Link | 50.8 | Fitting link | 1 | - | - | Part | ||
฿ 4,491.67 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 3 | 160 | F-Shaped Joint Link | 50.8 | Fitting link | 1 | - | - | Part | ||
- | TBK SUPER H CHAIN (F TYPE) | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | - | 63.5 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
- | TBK SUPER H CHAIN (F TYPE) | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | - | 63.5 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 3 | - | - | 63.5 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
฿ 3,003.33 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 1 | 200 | F-Shaped Joint Link | 63.5 | Fitting link | 1 | - | - | Part | ||
฿ 6,611.67 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 2 | 200 | F-Shaped Joint Link | 63.5 | Fitting link | 1 | - | - | Part | ||
฿ 10,501.67 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 3 | 200 | F-Shaped Joint Link | 63.5 | Fitting link | 1 | - | - | Part | ||
- | TBK SUPER H CHAIN (F TYPE) | 1 Piece(s) | 40 Day(s) | - | Standard Chains | 1 | - | - | 76.2 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
- | TBK SUPER H CHAIN (F TYPE) | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 2 | - | - | 76.2 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
- | TBK SUPER CHAIN LINK | 1 Piece(s) | 50 Day(s) | - | Standard Chains | 3 | - | - | 76.2 | Link | 4 ~ 120 | F Type JL / F Type JL Built in / No metal fittings | F Type JL / F Type JL Built in / No metal fittings | Link | ||
฿ 5,816.67 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 40 Day(s) | 10 | Joint Links, Offset Links | 1 | 240 | F-Shaped Joint Link | 76.2 | Fitting link | 1 | - | - | Part | ||
฿ 12,786.67 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 2 | 240 | F-Shaped Joint Link | 76.2 | Fitting link | 1 | - | - | Part | ||
฿ 20,446.67 | TBK SUPER-H CHAIN CL | 1 Piece(s) | 50 Day(s) | 10 | Joint Links, Offset Links | 3 | 240 | F-Shaped Joint Link | 76.2 | Fitting link | 1 | - | - | Part |
Loading...
Material | Steel |
---|
How can we improve?
How can we improve?