1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Chain NP series, Surface Treated [New Model Number, Model No. Specifies No. Of Links] (Part Number)

Roller Chain NP series, Surface Treated [New Model Number, Model No. Specifies No. Of Links]
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RS roller chain with nickel plating. The plating, in addition to its beautiful appearance, has light corrosion resistance, so it can in an environment where water droplets are present. About 15% lower maximum permissible tension than RS roller chain, and so care should be taken when selecting.

Part Number
RS25-NP-1-2POL
RS25-NP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS25-NP-1-JL
RS25-NP-1-MCJL
RS25-NP-1-RP-U
RS25-NP-1-U
RS35-NP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS35-NP-1-JL
RS35-NP-1-MCJL
RS35-NP-1-OL
RS35-NP-1-RP-U
RS35-NP-1-U
RS40-NP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS40-NP-1-JL
RS40-NP-1-MCJL
RS40-NP-1-OL
RS40-NP-1-RP-U
RS40-NP-1-U
RS50-NP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS50-NP-1-JL
RS50-NP-1-MCJL
RS50-NP-1-OL
RS50-NP-1-RP-U
RS50-NP-1-U
RS60-NP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS60-NP-1-JL
RS60-NP-1-MCJL
RS60-NP-1-OL
RS60-NP-1-RP-U
RS60-NP-1-U
RS80-NP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS80-NP-1-JL
RS80-NP-1-MWJL
RS80-NP-1-OL
RS80-NP-1-RP-U
RS80-NP-1-U
RS100-NP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS100-NP-1-CP-U
RS100-NP-1-JL
RS100-NP-1-MWJL
RS100-NP-1-OL
RS100-NP-1-U
RS120-NP-1+[4-320/1]L-[J,​JK,​R][J,​JK,​O,​OK,​R]
RS120-NP-1-JL
RS120-NP-1-MWJL
RS120-NP-1-OL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Chain No Type Pitch (mm) Types Number of Links Organization Instruction 1 Organization Instruction 2 Sales Unit

฿ 198.33

TBK NP ROLLER CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links252-pitch Offset Link6.352 pitch offset link1--Part

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains--6.35Link4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 87.08

TBK NP ROLLER CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links25Standard Joint link6.35Fitting link1--Part

฿ 87.08

TBK NP ROLLER CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links25Standard Joint link6.35Fitting link1--Part

฿ 4,151.67

TBK NP ROLLER CHAIN 1 Piece(s) 5 Day(s) 10Standard Chains25Unit6.35Unit160--Unit

฿ 4,151.67

TBK NP ROLLER CHAIN 1 Piece(s) 5 Day(s) 10Standard Chains25Unit6.35Unit160--Unit

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains--9.525Link4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 89.17

TBK NP ROLLER CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links35Standard Joint link9.525Fitting link1--Part

฿ 89.17

TBK NP ROLLER CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links35Standard Joint link9.525Fitting link1--Part

฿ 151.25

TBK NP ROLLER CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links35Offset Link9.525Offset Link1--Part

฿ 2,968.33

TBK NP ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains35Unit9.525Unit320--Unit

฿ 2,968.33

TBK NP ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains35Unit9.525Unit320--Unit

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains--12.7Link4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 90.83

TBK NP ROLLER CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link1--Part

฿ 90.83

TBK NP ROLLER CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link1--Part

฿ 186.67

TBK NP ROLLER CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links40Offset Link12.7Offset Link1--Part

฿ 4,005.00

TBK NP ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains40Unit12.7Unit240--Unit

฿ 4,005.00

TBK NP ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains40Unit12.7Unit240--Unit

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains--15.875Link4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 125.42

TBK NP ROLLER CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link1--Part

฿ 125.42

TBK NP ROLLER CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link1--Part

฿ 236.67

TBK NP ROLLER CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links50Offset Link15.875Offset Link1--Part

฿ 5,101.67

TBK NP ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains50Unit15.875Unit192--Unit

฿ 5,101.67

TBK NP ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains50Unit15.875Unit192--Unit

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains--19.05Link4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 168.33

TBK NP ROLLER CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link1--Part

฿ 168.33

TBK NP ROLLER CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link1--Part

฿ 335.00

TBK NP ROLLER CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links60Offset Link19.05Offset Link1--Part

฿ 6,723.33

TBK NP ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains60Unit19.05Unit160--Unit

฿ 6,723.33

TBK NP ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains60Unit19.05Unit160--Unit

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains--25.4Link4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 253.33

TBK NP ROLLER CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link1--Part

฿ 253.33

TBK NP ROLLER CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link1--Part

฿ 498.33

TBK NP ROLLER CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links80Offset Link25.4Offset Link1--Part

฿ 12,455.00

TBK NP ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains80Unit25.4Unit120--Unit

฿ 12,455.00

TBK NP ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains80Unit25.4Unit120--Unit

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains--31.75Link4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 21,825.00

TBK NP ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains100Unit31.75Unit96--Unit

฿ 445.00

TBK NP ROLLER CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links100Standard Joint link31.75Fitting link1--Part

฿ 445.00

TBK NP ROLLER CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links100Standard Joint link31.75Fitting link1--Part

฿ 893.33

TBK NP ROLLER CHAIN OL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links100Offset Link31.75Offset Link1--Part

฿ 21,825.00

TBK NP ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Standard Chains100Unit31.75Unit96--Unit

-

TBK CHAIN LINK 1 Piece(s) 30 Day(s) -Standard Chains--38.1Link4 ~ 320M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittings / OL / OL Built inLink

฿ 590.00

TBK NP ROLLER CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.1Fitting link1--Part

฿ 590.00

TBK NP ROLLER CHAIN CL 1 Piece(s) 30 Day(s) 10Joint Links, Offset Links120Standard Joint link38.1Fitting link1--Part

฿ 1,133.33

TBK NP ROLLER CHAIN OL 1 Piece(s) 50 Day(s) 10Joint Links, Offset Links120Offset Link38.1Offset Link1--Part

Loading...

  1. 1

Basic Information

Number of Strands 1 Material Steel