1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain, RS Curved Chain [New Model Number, Model No. Specifies No. Of Links] (Part Number)

Chain, RS Curved Chain [New Model Number, Model No. Specifies No. Of Links]
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Roller chain that bends greatly in the lateral direction due to the unique structure of the pin and bush, and a large clearance between the plates. Curved transmission is easy using RS sprocket. Suitable for curved conveyor drives and curved line conveyors etc. Guide is necessary for curved section.

Part Number
RS40-CU-1+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
RS40-CU-1-JL
RS40-CU-1-MWJL
RS40-CU-1-RP-U
RS40-CU-1-U
RS50-CU-1+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
RS50-CU-1-JL
RS50-CU-1-MWJL
RS50-CU-1-RP-U
RS50-CU-1-U
RS60-CU-1+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
RS60-CU-1-JL
RS60-CU-1-MWJL
RS60-CU-1-RP-U
RS60-CU-1-U
RS80-CU-1+[4-240/1]L-[J,​JK,​R][J,​JK,​R]
RS80-CU-1-JL
RS80-CU-1-MWJL
RS80-CU-1-RP-U
RS80-CU-1-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Chain No Type Pitch (mm) Types Number of Links Organization Instruction 1 Organization Instruction 2 Sales Unit

-

TBK CHAIN LINK 1 Piece(s) 20 Day(s) -Special Chain--12.7Link4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 105.00

TBK CURVED ROLLER CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link1--Part

฿ 105.00

TBK CURVED ROLLER CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links40Standard Joint link12.7Fitting link1--Part

฿ 7,843.33

TBK CURVED ROLLER CHAIN 1 Piece(s) 5 Day(s) 10Special Chain40Unit12.7Unit240--Unit

฿ 7,843.33

TBK CURVED ROLLER CHAIN 1 Piece(s) 5 Day(s) 10Special Chain40Unit12.7Unit240--Unit

-

TBK CHAIN LINK 1 Piece(s) 20 Day(s) -Special Chain--15.875Link4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 123.33

TBK CURVED ROLLER CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link1--Part

฿ 123.33

TBK CURVED ROLLER CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links50Standard Joint link15.875Fitting link1--Part

฿ 9,550.00

TBK CURVED ROLLER CHAIN 1 Piece(s) 5 Day(s) 10Special Chain50Unit15.875Unit192--Unit

฿ 9,550.00

TBK CURVED ROLLER CHAIN 1 Piece(s) 5 Day(s) 10Special Chain50Unit15.875Unit192--Unit

-

TBK CHAIN LINK 1 Piece(s) 20 Day(s) -Special Chain--19.05Link4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 165.83

TBK CURVED ROLLER CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link1--Part

฿ 165.83

TBK CURVED ROLLER CHAIN CL 1 Piece(s) 5 Day(s) 10Joint Links, Offset Links60Standard Joint link19.05Fitting link1--Part

฿ 11,708.33

TBK CURVED ROLLER CHAIN 1 Piece(s) 5 Day(s) 10Special Chain60Unit19.05Unit160--Unit

฿ 11,708.33

TBK CURVED ROLLER CHAIN 1 Piece(s) 5 Day(s) 10Special Chain60Unit19.05Unit160--Unit

-

TBK CHAIN LINK 1 Piece(s) 20 Day(s) -Special Chain--25.4Link4 ~ 240M Type JL / M Type JL Built in / No metal fittingsM Type JL / M Type JL Built in / No metal fittingsLink

฿ 208.33

TBK CURVED ROLLER CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link1--Part

฿ 208.33

TBK CURVED ROLLER CHAIN CL 1 Piece(s) 20 Day(s) 10Joint Links, Offset Links80Standard Joint link25.4Fitting link1--Part

฿ 14,900.00

TBK CURVED ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Special Chain80Unit25.4Unit120--Unit

฿ 14,900.00

TBK CURVED ROLLER CHAIN 1 Piece(s) 20 Day(s) 10Special Chain80Unit25.4Unit120--Unit

Loading...

  1. 1

Basic Information

Number of Strands 1 Material Steel