(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Long-life lambda chain greatly improves the wear resistance due to the effect of the oil-impregnated felt seal. Ideal when wishing to extend the replacement period further from current lambda chain.
Part Number |
---|
RS40-LMDX-1+[4-240/1]L-[J,JK,R][J,JK,R] |
RS40-LMDX-1-JL |
RS40-LMDX-1-MCJL |
RS50-LMDX-1+[4-240/1]L-[J,JK,R][J,JK,R] |
RS50-LMDX-1-MCJL |
RS60-LMDX-1+[4-240/1]L-[J,JK,R][J,JK,R] |
RS60-LMDX-1-JL |
RS60-LMDX-1-MCJL |
RS80-LMDX-1+[4-240/1]L-[J,JK,R][J,JK,R] |
RS80-LMDX-1-JL |
RS80-LMDX-1-MWJL |
RS100-LMDX-1+[4-240/1]L-[J,JK,R][J,JK,R] |
RS100-LMDX-1-MWJL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Chain No | Type | Pitch (mm) | Number of Links | Organization Instruction 1 | Organization Instruction 2 | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TBK CHAIN LINK | 1 Piece(s) | 35 Day(s) | - | Lubrication-Free Chains | - | - | 12.7 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings | Link | ||
฿ 185.00 | TBK X-LAMBDA CHAIN CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 40 | Standard Joint link | 12.7 | 1 | - | - | Part | ||
฿ 185.00 | TBK X-LAMBDA CHAIN CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 40 | Standard Joint link | 12.7 | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 35 Day(s) | - | Lubrication-Free Chains | - | - | 15.8 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings | Link | ||
฿ 247.00 | TBK X-LAMBDA CHAIN CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 50 | Standard Joint link | 15.8 | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 35 Day(s) | - | Lubrication-Free Chains | - | - | 19 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings | Link | ||
฿ 305.00 | TBK X-LAMBDA CHAIN CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 60 | Standard Joint link | 19 | 1 | - | - | Part | ||
฿ 305.00 | TBK X-LAMBDA CHAIN CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 60 | Standard Joint link | 19 | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 35 Day(s) | - | Lubrication-Free Chains | - | - | 25.4 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings | Link | ||
฿ 510.00 | TBK X-LAMBDA CHAIN CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 80 | Standard Joint link | 25.4 | 1 | - | - | Part | ||
฿ 510.00 | TBK X-LAMBDA CHAIN CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 80 | Standard Joint link | 25.4 | 1 | - | - | Part | ||
- | TBK CHAIN LINK | 1 Piece(s) | 35 Day(s) | - | Lubrication-Free Chains | - | - | 31.7 | 4 ~ 240 | M Type JL / M Type JL Built in / No metal fittings | M Type JL / M Type JL Built in / No metal fittings | Link | ||
฿ 665.00 | TBK X-LAMBDA CHAIN CL | 1 Piece(s) | 35 Day(s) | 10 | Joint Links, Offset Links | 100 | Standard Joint link | 31.7 | 1 | - | - | Part |
Loading...
Number of Strands | 1 | Material | Steel |
---|
How can we improve?
How can we improve?